Products
Compressed air preparation
On-off valves and soft-start valves
Series MS modular and configurable
Soft-start/quick exhaust valves MS-SV
MS6-SV
MS9-SV
 

Soft-start/quick exhaust valves MS-SV

  Print  
  • Up to Performance Level e
  • Size 6
  • Connection G1/2, also available with NPT thread
  • Pressure 3.5 ... 10 bar
  • Flow rate 4300 l/min
  • Voltage 24 V DC
  • Actuation
  • solenoid actuated
  • Pressure gauge with bar, psi, MPa
  • 3/2-way valve Normally closed
  • Silencer
  • Flow direction
    • from left to right
    • from right to left.
 
  • Size 9
  • Connection G¾, G1, also available with NPT thread
  • Pressure 3.5 ... 16 bar
  • Flow rate: 16,000 l/min,
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • Actuation
  • Solenoid actuated
  • Pressure gauge with bar, psi, MPa
  • 3/2-way valve, normally closed
  • Silencer