Products
Pneumatic drives
Diaphragm actuators and bellows cylinders
Bellows cylinders
Bellows cylinders EB
 

Bellows cylinders

  Print  
  • Sizes 145, 165, 215, 250, 325, 385 mm
  • Stroke length 60 ... 230 mm
  • Force 0 ... 70000 N.