Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for B

Results: 715
Print
Process automation > Ball valves and ball valve units
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2, Rp2 1/2, Rp3, Rp4
  • Flow rate 2000 ... 23500 l/min
  • Flange hole pattern to ISO 5211
  • Mechanically actuated
  • Corrosion and acid-resistant designs
  • 2-way ball valve
 
Process automation > Ball valves and ball valve units
  • Nominal width: DN ½" ... 8" (ISO 5211)
  • Thread to ANSI B 16.5. class150
  • Static discharge assured
  • API 607 fire safe approval
  • 2-way
 
Process automation > Ball valves and ball valve units
Core product range
  • Nominal width: DN ¼" ... 4" (ISO 5211)
  • Thread to ANSI B 1.20.1 (NPT)
  • 2-way; 2-way manual, with lockable hand lever
  • 3-way, L and T hole as horizontal version
 
Process automation > Ball valves and ball valve units
New as of 7/2018: with quarter turn actuator DFPD
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2
  • Flow 5,9 ... 243 m³/h or 98 ... 4050 l/min
  • Pipe thread to EN 10226-1
  • 2-way and 3-way with L-shaped and T-shaped bore
 
Process automation > Ball valves and ball valve units
  • Nominal width: DN ½" ... 4" (ASME), ½" ... 2½" (ISO), ½" ... 2½" (DIN)
  • Long welded ends to ASME-BPE and ISO 1127
  • Clamping sleeves to ASME-BPE and DIN 32676-B
  • Electro-polished surfaces to SFV4
  • PFTE seal with minimal dead space
  • 2-way shut-off valve
 
Process automation > Ball valves and ball valve units
  • Connection Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2 flow (rate) 75 ... 895 l/min
  • flange hole pattern to ISO 5211
  • corrosion and acid resistant versions.
 
Process automation > Ball valves and ball valve units
  • Size DN15 ... DN100
  • Flow rate 19.4 ... 1414 m³/h
  • Flange hole pattern to ISO 5211
  • ATEX certification
 
Process automation > Pneumatic fittings system
Core product range
  • Line connector (fitting) and line connecting components with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.
 
Pneumatic fittings system
Core product range
  • Line connector (fitting) and line connecting components with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.
 
Pneumatic fittings system > Fittings > Threaded fittings
Core product range
  • Port M3, M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1
  • Threaded connections
    • Metric thread with sealing ring
    • G thread with sealing ring.
 
Handling systems > Accessories for handling units
  • Adapter kits, installation kits, cover kit etc.
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Clamping cylinders > Clamping modules
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63 mm
  • Width 10x30, 15x40, 15x63, 20x75, 20x120, 20x180 mm
  • Stroke length 3 ... 5 mm
  • Force 55 ... 1690 N.
 
Valve terminals > Universal valve terminals
  • Lightweight and corrosion resistant thanks to polymer technology
  • Main valve functions: 5/2 and 3/2-way valves
  • Flow rate 400 l/min
  • Width 12 mm
  • Plug connector 4, 6 mm
  • Multi-pin, fieldbus, IO-Link, I-Port
  • Voltage 24 VDC
  • Pressure 2.8 ... 8 bar
  • Protection class IP65
  • Semi in-line valves
    • Solenoid actuated, pilot actuated, pneumatic spring return
  • Metal manifold rail
 
Pneumatic fittings system > Fittings > Push-in fittings
Core product range
  • Port R1/8, R1/4, R1/2, R3/8, G1/8, G1/4, G1/2, G3/8, G3/4
  • For outside tubing diameter 4, 6, 8, 10, 12, 16, 22 mm
  • Threaded port
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
Valve terminals > Accessories for valve terminals > Sub-bases / manifolds > Valve modules To standards
  • Series sub-bases
  • Connection blocks
  • Adapter plates
  • Blanking plates.
 
Valve terminals > Accessories for valve terminals > Sub-bases / manifolds > Valve modules To standards
  • Sub-bases
  • End plates
  • Manifold sub-bases
  • Blanking plates.
 
Valves > Accessories for valves > Sub-bases

 

 
Compressed air preparation > Regulators > Series MS modular and configurable
  • Sizes 4, 6
  • Port G1/4, G1/2
  • Pressure 0.3 ... 4 bar, 0.3 ... 7 bar, 0.5 ... 12 bar, 0.5 ... 16 bar
  • Flow rate 300 ... 7300 l/min
  • Manifold assembly with through air supply
  • For configuring a regulator manifold with independent pressure regulation ranges.
 
Pneumatic drives > Drives with guides > Drives with guide rods
Core product range
  • Diameter 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 13 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available.