Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for ck

Results: 142
Print
Pneumatic fittings system > Fittings > Barbed fittings
  • Connection M5, G1/8, G1/4, G3/8, G1/2
  • For internal tubing diameter: 3, 4, 6, 9, 13 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
  • Quick connectors
  • Sealing caps
  • Distributor pieces
  • Union nuts
  • Multiple distributors
  • Ring pieces
  • Hollow bolt.
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Resistant to welding spatter
  • Connection R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter 4, 6, 8, 10, 12 mm
  • Threaded connection
  • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Highly resistant to chemicals and corrosion
  • Temperature resistant
  • Stainless steel fitting
  • Connection M5, R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10, 12, 16 mm
  • Threaded connection
    • Metric thread, R thread
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
 
Process automation > Pneumatic fittings system > Fittings
Core product range
  • Effortless selection of the right fitting. A secure solution for every connection. The convenient fitting system includes well over 1000 types of standard and function fittings.
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Connection M5, R1/8, R1/4, R3/8, R1/2, G1/8, G1/4, G3/8, G1/2
  • For outside tubing diameter 4, 6, 8, 10, 12 mm
  • Threaded connection
  • Metric thread with sealing ring
  • R thread with PTFE coating
  • G thread with sealing ring
  • Push-in fittings, self-sealing
  • Push-in connectors, self-sealing
  • Rotary push-in fittings.
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Cartridge size 10, 18, 20
  • For outside tubing diameter 1/8, 5/32, 3/16, 1/4, 5/16, 3/8, 1/2
  • Straight or angled design
  • Suitable for vacuum
  • Push-in fittings
 
Pneumatic fittings system > Fittings > Push-in fittings
Core product range
  • Connection M3, M5, M7, M 6x0.75, M 8x0.75, R1/8, G1/8,
  • For outside tubing diameter 2, 3, 4, 6 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
Pneumatic fittings system > Fittings
Core product range
  • Effortless selection of the right fitting. A secure solution for every connection. The convenient fitting system includes well over 1000 types of standard and function fittings.
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Cartridge size 10, 14, 18, 20
  • For outside tubing diameter 3, 4, 6, 8, 10, 12 mm
  • Straight or angled design
  • Suitable for vacuum
  • Push-in fittings
 
Pneumatic fittings system > Fittings > Push-in fittings
Core product range
  • Port R1/8, R1/4, R1/2, R3/8, G1/8, G1/4, G1/2, G3/8, G3/4
  • For outside tubing diameter 4, 6, 8, 10, 12, 16, 22 mm
  • Threaded port
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
Valves > Shut-off valves > Ball valves and on-off valves
  • Different mounting variants
  • Connection: R1/8 ... R1/2
  • Push-in connector: 6, 8, 10, 12 mm
  • Flow rate: 115 ... 2230 l/min
  • Shut-off valve
 
Process automation > Ball valves and ball valve units
  • Connection G1/4...G1 1/2
  • Flow rate 3400 ... 84000 l/min
  • Manually operated
  • Pipe thread to ISO 228-1
 
Process automation
Core product range
  • Pipes
  • Hoses
  • Plug connectors
  • Couplings
  • Branching modules
  • Protective conduit systems
  • Accessories.
 
Core product range
  • Pipes
  • Hoses
  • Plug connectors
  • Couplings
  • Branching modules
  • Protective conduit systems
  • Accessories.
 
Valves > Shut-off valves > Ball valves and on-off valves
  • Connection G 1/4...G1 1/2
  • plug connector 4, 6 mm
  • flow (rate) 148 ... 84 000 l/min
  • on-off valve.
 
Pneumatic fittings system > Fittings > Barbed fittings
  • Clean design
  • Highly resistant to corrosion, chemicals and temperature
  • FDA compliant
  • Stainless steel fitting
  • Connection: M5, G1/8, G1/4, G3/8
  • For tubing outside diameter: 4, 6, 8, 10 mm
  • Threaded connection
  • Metric thread with sealing ring
  • G-thread with sealing ring
  • Quick connectors
 
Pneumatic fittings system > Fittings > Click fitting
  • Free of nonferrous metals
  • Free of copper, fluorine and silicone
  • Cleanroom compatible
  • FDA compliant
  • Easy-to-clean design with fewer corners and edges
  • Click fitting
  • Connection: G1/8
  • For tubing outside diameter: 6 mm
  • Threaded connection
  • Solid polymer
 
Process automation > Pneumatic fittings system > Fittings
  • Fast and simple tubing installation with one-hand operation
  • Safe fitting, click noise signals that open and closed positions have been reached
  • Low leakage rate, no scratching of tubing by retaining claws
 
Valves > Shut-off valves > Non-return valves and quick exhaust valves
  • Connection G 1/8, G 1/4, G 3/8, G 1/2. G 3/4
  • Flow 300 ... 6 480 l/min
  • Shut-off valve.
 
Valves > Shut-off valves > Non-return valves and quick exhaust valves
  • Minimal height
  • For shorter cycle times
  • Connection G 1/8
  • Plug connector 6 mm
  • Flow rate 350 ... 1300 l/min
  • Shut-off valve
  • Low height
  • Improved noise emission