Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Handling systems
Vacuum technology
Valve terminals
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology and software
Other pneumatic equipment
Process automation
Ready-to-install solutions

Search result for cmmo-st

Results: 2
Motors and controllers > Controller > Controller for stepper motors
Core product range
New as of 11/2015: IO-Link
  • Voltage 24 V DC
  • Nominal current 5 A
  • Micro-step, 12 800 steps/rev
  • closed-loop servo controller for stepper motors
Special features:
  • Compact design
Control technology and software > Operator units
  • Simulation of input/output signals during commissioning
  • Full functionality of the motor controller's I/O interface available
  • Suitable for commissioning the motor controller
    • CMMO-ST-C5
    • CMMP-AS
    • CMMS-AS
    • CMMD-AS
    • CMMS-ST