Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for mpa

Results: 53
Print
Valve terminals > Universal valve terminals > Valve terminals MPA-S
  • Controlled via multi-pin plug
  • Max. 24 valve positions/max. 26 solenoid coils
  • Connection technology:
    • 25-pin Sub-D.
 
Valve terminals > Universal valve terminals > Valve terminals MPA-S
  • Controlled via AS-interface
  • 2 to 8 valves, freely configurable (max. 8 solenoid coils) with input feedback
 
Valve terminals > Universal valve terminals > Valve terminals MPA-S
  • Controlled via installation system CPI (higher-order fieldbus or control block)
  • Max. 32 valve positions/max. 32 solenoid coils.
 
Valve terminals > Universal valve terminals > Valve terminals MPA-S
Core product range
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linking
  • Up to 8 voltage zones
  • Controlled via fieldbus or control block
  • Max. 64 valve positions/max. 128 solenoid coils
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Integrated convenient diagnostics system
    • Preventive maintenance concepts.
 
Valve terminals > Universal valve terminals
Core product range
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Valve terminals > Accessories for valve terminals > Valves > Universal valve modules
  • Flow rates of up to 700 l/min
  • Voltage: 24 V DC
  • Easy valve replacement
  • For modular, multifunctional valve terminal with up to 64 valves.
 
Valve terminals > Application-specific valve terminals
  • NSF-H1 grease filling, FDA approved materials
  • Degree of protection IP69K, redundant sealing system
  • Clean design: easy to clean
  • Valves 2x 2/2, 2 x 3/2-way, 5/2-way monostable, 5/2-way double solenoid, 5/3-way
  • Standard nominal flow rate 450 ... 760 l/min
  • Valve width 14 mm
  • 2 ... 32 valve positions, 2 ... 32 solenoid coils
  • Modular, with valve positions in single grid
  • Multi-pin plug connection, fieldbus connection I-Port / IO-Link
  • Protection class IP65, IP67, IP69K
 
Control technology > Documentation

 

 
Control technology > Documentation

 

 
Electrical connector technology > Connecting cables > Connecting cables for valve terminals
  • For multi-pin connection Sub-D
  • Connecting cable between valve terminal MPA and controller
  • Cable length 0.5 ... 30 m
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
  • Piston spool and poppet valve technology from the MPA series
  • Connection M7
  • Flow rate 160 ... 900 l/min
  • Sub-base valve
    • Electrically actuated
    • Signal status display with LED
    • Integrated current reduction
  • Sub-bases
  • Manifold sub-bases.
 
Control technology > Electrical peripherals
  • CPI interface
  • ASI interface
  • Pressure sensors
  • Power supply units
  • Further accessories
 
Valve terminals > Accessories for valve terminals > Sub-bases / manifolds > Universal valve modules
  • Sub-bases
  • Blanking plates
  • End plates
  • Supply plates.
 
Valves > Pressure control valves
New product 11/2019
  • Pressure regulator
  • Connection M5, R1/8, R1/4
  • Push-in connector 4, 6, 8 mm
  • Flow rate 80 … 160 l/min
  • Design type
    • Inline, without pressure gauge
    • Inline, with pressure gauge in MPA
    • L-shaped, with pressure gauge in MPA
 
Electrical connector technology > Connecting cables > Connecting cables, universal
Core product range
  • Modular cable set with infinite possible combinations of plug connectors, cable lengths and cable qualities and plugs,
  • coordinated for all devices with M8 and M12 plugs such as e.g.
    • Proximity switch
    • Position transmitter
    • Pressure switches, pressure sensors, pressure transmitters,
    • Flow sensors
    • Optical and inductive sensors
    • Valves with central plugs such as CPE, MPA or VSVA.
  • Cable length 0.1 ... 30 m.
 
Control technology > Electrical peripherals
  • Cover for valve terminals MPA and CPX
  • Space-saving thanks to compact dimensions
  • No engineering effort, easy to order and matched to the valve terminal.
 
Electrical connector technology > Connecting cables
Core product range
  • Unlimited possible combinations of plugs, plug sockets, cable lengths and qualities
  • Adapted to all devices with M8 and M12 plugs, such as:
    • Proximity sensors
    • Position transmitters
    • Pressure switches, pressure sensors, pressure transmitters
    • Flow sensors
    • Optical and inductive sensors
    • Valves with central connectors, such as CPE, MPA or VSVA.
  • Cable length 0.1 ... 30 m.
 
Valve terminals > Accessories for valve terminals > Sub-bases / manifolds > Application-specific valve modules
  • Sub-bases
 
Process automation > Valve terminals > Accessories for valve terminals > Sealing elements and separators

 

 
Valve terminals > Accessories for valve terminals > Sealing elements and separators