Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Products for wafer-based solar module production

Results: 22
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic drives > Tandem, high-force and multi-position cylinders > Tandem and high-force cylinders
  • Diameter: 25, 40, 63, 100 mm
  • Stroke length: 1 ... 150 mm
  • Force: 542 ... 18,281 N
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Semi-rotary drives > Semi-rotary drives with rotary vane
  • Size 6, 8, 10, 12, 16, 25, 32, 40, 63 mm
  • Torque 0.15 ... 80 Nm
  • Swivel angle 0 ... 270°
  • Position sensing
  • Adjustable cushioning.
 
Electromechanical drives > Electric axes
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
Electromechanical drives > Electric cylinders and slides
  • Size 35, 45, 55, 75
  • Stroke length 50 ... 300 mm
 
Electromechanical drives > Semi-rotary drives
  • Size 20, 25, 32
  • Max. drive torque 0.7 ... 8.5 Nm
  • Infinite rotation angle.
 
Motors and controllers > Servo motors
  • Size 40, 55, 70, 100, 140, 190
  • Torque 1 ... 120 Nm
  • Voltage 360 ... 565 V DC
  • Nominal current 0.6 ... 14.4 A
  • Suitable motor cable
  • Suitable motor flange.
 
Handling systems > Parallel kinematic systems
  • Size 95, 120
  • Working space diameter 950 ... 1200 mm
  • Rated load max. 5 kg
  • Repetition accuracy ± 0.1 mm
  • Max. speed 7 m/s
  • Max. acceleration 110 m/s²
 
Vacuum technology > Vacuum gripping technology
  • Suction cup size diameter 2 ... 200 mm
  • Connection
    • Male thread
    • Female thread
    • Push-in connector
    • Barbed connector
  • Round suction cup
    • Standard
    • Extra deep suction cup
    • Bellows, 1.5-fold
    • Bellows, 3.5-fold
    • Bell-shaped
  • Height compensator
  • Angle compensator
  • Filter
 
Vacuum technology > Vacuum gripping technology
  • Suction cup with mounting thread
  • Suction cup size diameter 2 to 200 mm, 4x10 to 30x90 mm
  • Connection
    • Male thread
    • Female thread
  • Round suction cup
    • Standard
    • Extra deep suction cup
    • Bellows, 1.5-fold
    • Bellows, 3.5-fold
    • Bell-shaped
  • Oval suction cup.
 
Vacuum technology > Accessories for vacuum > Vacuum-specific accessories
  • Suitable for ESG suction gripper range
  • For bellows suction cup, 3.5 convolutions.
 
Vacuum technology > Vacuum gripping technology
  • The ideal solution for minimal contact gripping, and for gripping pliable, porous and brittle workpieces
  • Suction cup size 60, 100, 140 mm
  • Connection G1/8
  • Holding force 10 N
  • Supply pressure 0.1 ... 6 bar
 
Vacuum technology > Vacuum generators
  • Preventive maintenance
  • Compact vacuum generation and monitoring in a single unit with display
  • Nominal diameter 0.45 ... 2.0 mm
  • Port
    • Plug connector QS6, QS8
  • Solenoid valve vacuum IN/OUT
  • Solenoid valve for ejector pulse
  • Integrated vacuum switch.
 
Valves > Proportional valves
  • Also available on valve terminal MPA-S
  • Connection G1/8, G1/4, G1/2
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
Valve terminals > Universal valve terminals > Valve terminals MPA-S
Core product range
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linking
  • Up to 8 voltage zones
  • Controlled via fieldbus or control block
  • Max. 64 valve positions/max. 128 solenoid coils
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Integrated convenient diagnostics system
    • Preventive maintenance concepts.
 
Valve terminals > Application-specific valve terminals
  • Additional safety with interlock option
  • Compact pilot valve terminal
  • High component density
  • Valves: 2 x 3/2-way
  • 1 ... 24 valve positions
  • Valve width 12, 24 mm
  • Protection IP40
  • Flow rate: 10 l/min
  • Multi-pin plug connection, IO-Link, I-Port
 
Valve terminals > Electrical peripherals
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Sensors > Flow sensors
  • Rotatable display with highly luminous LED for optimised visualisation
  • Freely selectable pulse output for consumption measurement
  • Flow measuring ranges:
    • 0.1 ... 10 l/min
    • 0.5 ... 50 l/min
    • 2 ... 200 l/min
    • 6 ... 600 l/min
    • 10 ... 1000 l/min
  • Switching output:
    • 2x NPN
    • 2x PNP
  • Analogue output:
    • 0 ... 10 V
    • 4 ... 20 mA
 
Image processing systems
  • Intelligent cameras for precision positioning of axes, type identification, position detection and 2-D quality testing of moving and stationary parts.