Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Elektromechanische Antriebe und Steuerung

Results: 10
Print
Electromechanical drives > Linear drives and slides
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 50, 70, 80, 120, 185
  • Stroke length 50 ... 8500 mm
  • Force 50 ... 2500 N.
 
Electromechanical drives > Linear drives and slides
  • Size 35, 45, 55, 75
  • Stroke length 50 ... 300 mm
 
Electromechanical drives > Linear drives and slides
  • Size: 15, 20, 26, 33, 46
  • Stroke length: 25 ... 840 mm
  • Force: 19 ... 392 N
  • Recirculating ball bearing guide and ball screw
 
Electromechanical drives > Semi-rotary drives
Core product range
  • Size 12, 16, 25, 32
  • Nominal torque 0.15 ... 5 Nm
  • Infinite rotation angle
 
Motors and controllers > Servo motors
  • Size 40, 55, 70, 100, 140, 190
  • Torque 1 ... 120 Nm
  • Voltage 360 ... 565 V DC
  • Nominal current 0.6 ... 14.4 A
  • Suitable motor cable
  • Suitable motor flange.
 
Motors and controllers > Stepper motors
Core product range
  • Size 28, 42, 57, 87
  • Holding torque 0.09 ... 8.6 Nm
  • Voltage 24 ... 72 V DC
  • Nominal current 1.4 ... 9.5 A
  • Suitable motor cable
  • Suitable motor flange
 
Motors and controllers > Controller > Controller for stepper motors
Core product range
  • Compact design
  • Voltage 24 V DC
  • Nominal current 5 A
  • Micro-step, 12 800 steps/rev
  • closed-loop servo controller for stepper motors
 
Control technology > Electronic controllers
  • Compact controller with 400 MHz processor
  • CoDeSys provided by Festo
  • 12 digital inputs
  • 8 digital outputs
  • 2 fast counters up to 250 kHz
  • Interfaces USB1.1, CANopen Master,
  • Ethernet 10/100 MBps and optional
  • IO-Link, RS232, RS485/422
 
Valve terminals > Electrical peripherals
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller