Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 12
Print
Motors and controllers > Servo motors
  • Size 40, 55, 70, 100, 140, 190
  • Torque 1 ... 120 Nm
  • Voltage 360 ... 565 V DC
  • Nominal current 0.6 ... 14.4 A
  • Suitable motor cable
  • Suitable motor flange.
 
Motors and controllers > Servo motors
Core product range
  • Size 40, 60, 80, 100
  • Torque 1.4 ... 30 Nm
  • Voltage 360 ... 565 V DC
  • Nominal current 0.7 ... 4.1 A
  • Suitable motor cable
  • Suitable motor flange.
 
Motors and controllers > Stepper motors
Core product range
  • Size 28, 42, 57, 87
  • Holding torque 0.09 ... 8.6 Nm
  • Voltage 24 ... 72 V DC
  • Nominal current 1.4 ... 9.5 A
  • Suitable motor cable
  • Suitable motor flange
 
Motors and controllers > Controller > Controller for stepper motors
  • Voltage 24, 48 V DC
  • Nominal current 8 A
  • Max. step frequency 4 kHz
 
Motors and controllers > Controller > Controller for stepper motors
Core product range
  • Compact design
  • Voltage 24 V DC
  • Nominal current 5 A
  • Micro-step, 12 800 steps/rev
  • closed-loop servo controller for stepper motors
 
Motors and controllers > Controller > Controller for servo motors
Core product range
  • Nominal voltage: 230 V AC, 400 V AC
  • Nominal current: 2.5 ... 30 A
  • Nominal power: 500 ... 18000 VA
 
Electromechanical drives > Linear drives and slides
Core product range
  • Mechanical system with permanently attached motor
  • Size: 16, 25, 40
  • Stroke length: 50 ... 400 mm
  • Force: 50 ... 650 N
  • Ball screw with non-rotating piston rod
 
Electromechanical drives > Linear drives and slides
Core product range
  • Feed forces of up to 17 kN
  • Size 32, 40, 50, 63, 80, 100
  • Stroke length 30 ... 1500 mm
  • Force: 600 ... 17000 N
  • Motor can be mounted using axial or parallel kit
  • Linear drive with ball screw in Clean Design
 
Electromechanical drives > Linear drives and slides
  • Size 70, 80, 120
  • Max. stroke length 8500 mm
  • Force 350 ... 1300 N
  • Integrated plain-bearing guide.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 50, 70, 80, 120, 185
  • Stroke length 50 ... 8500 mm
  • Force 50 ... 2500 N.
 
Electromechanical drives > Linear drives and slides
  • Size 35, 45, 55
  • Stroke length 50 ... 1500 mm
  • Force: 50 ... 350 N
  • Recirculating ball bearing guide or plain-bearing guide.