Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 1
Print
Handling systems > Parallel kinematic systems
  • Size: 45, 70, 95, 120
  • Working space diameter: 450 ... 1200 mm
  • Rated load: max. 5 kg
  • Repetition accuracy: ± 0.1 mm
  • Max. speed: 7 m/s
  • Max. acceleration: 110 m/s²