Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 3
Print
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Solenoid actuated on-off valves MS-EE
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2600 ... 7000 l/min
 
Compressed air preparation > Classic
  • Solenoid actuated
  • Size: MINI, MIDI, MAXI
  • Connection: G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure: 2.5 ... 16 bar
  • Flow rate: 1000 ... 65000 l/min
  • Voltage: 24 V DC, 110, 230 V AC
  • 3/2-way valve, normally closed
 
Valves > Shut-off valves > Ball valves and on-off valves
  • Connection G 1/4...G1 1/2
  • plug connector 4, 6 mm
  • flow (rate) 148 ... 84 000 l/min
  • on-off valve.