Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 4
Print
Compressed air preparation > Service unit combinations > Series MS modular and configurable
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 1900 ... 5100 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Soft-start/quick exhaust valves MS-SV
Core product range
  • Up to Performance Level e
  • Size 6
  • Connection G1/2, also available with NPT thread
  • Pressure 3.5 ... 10 bar
  • Flow rate 4300 l/min
  • Voltage 24 V DC
  • Actuation
  • solenoid actuated
  • Pressure gauge with bar, psi, MPa
  • 3/2-way valve Normally closed
  • Silencer
  • Flow direction
    • from left to right
    • from right to left.
 
Sensors > Flow sensors
  • Display with highly luminous LED for optimised visualisation
  • Compatible with and integratable into service units of the MS6 series
  • Flow measuring ranges:
    • 10 ... 1000 l/min
    • 30 ... 3000 l/min
    • 50 ... 5000 l/min
    • 100 ... 10,000 l/min
    • 150 ... 15,000 l/min
  • Switching output
    • 2x NPN
    • 2x PNP
  • Analogue output
    • 0 ... 10 V
    • 4 ... 20 mA
 
Compressed air preparation > Service unit combinations > Series MS modular and configurable
  • Intelligent air supply unit for energy-efficient operation of pneumatic systems
  • Connection G1/2
  • Flow rate 4500 l/min.
  • Pressure tightness testing
  • Pressure indication
  • Flow rate indication
  • Consumption indication
  • Fieldbus connection