Compressed air preparation
>
Service unit combinations
|
|
- Size 4, 6, 9
- Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
- Pressure 0.3 ... 12 bar
- Flow rate: 550 ... 14000 l/min
- Pressure gauge with bar, psi, MPa
- Grade of filtration 0.01 ... 40 µm
- Condensate drain
- Manual
- Semi-automatic
- Fully automatic
- Plastic bowl with plastic bowl guard
- Metal bowl
- Direction of flow
- From left to right
- From right to left
- Proportional lubricator.
|
|
|
|
|
|