Pneumatic fittings system
>
Tubing
>
Standard O.D. tubing
|
|
- For applications with high pressure ranges
- Outside diameter 4 ... 28 mm
- Internal diameter: 2.5 ... 23 mm
- Temperature-dependent Operating pressure -0.95 ... 35 bar
- Ambient temperature -30 ... 80°C
- Operating medium
|
|
|
|
Pneumatic fittings system
>
Fittings
>
Push-in fittings
|
|
- Port R1/8, R1/4, R1/2, R3/8, G1/8, G1/4, G1/2, G3/8, G3/4
- For outside tubing diameter 4, 6, 8, 10, 12, 16, 22 mm
- Threaded port
- G thread with sealing ring
- R thread with PTFE coating
- Suitable for vacuum
- Push-in fittings
- Push-in connectors
- Push-in bulkhead connectors
- Push-in caps
- Push-in connectors with push-in sleeves
- Blanking plugs
- Multiple distributors
- Push-in bulkhead fittings.
|
|
|
|