Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 19
Print
Process automation > Pilot valves
Core product range
  • All solenoid coils can be used on an armature tube
  • Connection: G¼, NPT¼
  • Flow rate: 900 ... 1000 l/min
  • Voltage: 12, 24, 48 V DC, 24, 48, 120, 230 V AC
  • NAMUR port pattern to VDE/VDI 3845
  • Solenoid-actuated, piloted
  • Mechanical spring return
  • Diverse Ex solenoid systems, IEC Ex, FM EX
  • Convertible from 5/2-way function to 3/2-way function
 
Process automation > Pilot valves
  • Internal/external pilot air reversing via internal shuttle valve
  • Valve function 3/2, 5/2 monostable and bistable
  • Port G1/4, G1/2, NPT1/4, NPT1/2 and Namur
  • Voltage 24, 110, 230 V DC, UC
  • Explosion protection EX me and EX ia, ATEX
  • Sturdy and corrosion-resistant thanks to tough enamel surface
 
Process automation > Pilot valves
  • Connection: G¼, G¼, NPT¼ and Namur
  • Voltage: 24, 110, 230 V DC, AC, UC
  • Explosion protection: EX me and EX d, ATEX
  • Robust and corrosion resistant thanks to hard-ematalised surface
  • SIL certificate for ESD applications.
 
Process automation
Core product range
  • Digital and analogue limit switch boxes with optical display for quarter turn actuators in standard and potentially explosive atmospheres.
 
Process automation > Positioners
Core product range
  • Positioner for double-acting quarter turn actuators for control of shut-off or ball valves in process automation.
 
Process automation
  • Pneumatic linear actuator for opening/closing and control applications with integrated positioner. Suitable for linear valves such as knife gate valves, penstock valves and pinch valves.
 
Process automation
Core product range
  • Pneumatic quarter turn actuators according to the rack and pinion or Scotch yoke principle, in aluminium or stainless steel, for automating butterfly valves and ball valves.
 
Process automation
Core product range
  • Brass and stainless steel ball valves as single components or ready assembled with a pneumatic actuator.
 
Process automation > Control technology and remote I/O > Remote I/O and electrical peripherals
Core product range
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Process automation > Control technology and remote I/O > Remote I/O and electrical peripherals
  • Operating mode
    • Stand-alone
    • with valve terminal MPA-S
  • bus protocols
    • PROFIBUS DP
    • PROFINET
    • DeviceNet
    • Ethernet/IP
    • Modbus TCP
  • input/output module
    • intrinsically safe
    • EExi Namur and Non Ex Namur
  • alternative connections
    • M12 (IP65)
    • Terminal strip (IP54)
 
Process automation > Valve terminals > Universal valve terminals
  • Widths: 10, 14 and 18 mm
  • Flow rates: 400, 800 and 1600 l/min
  • Diverse valve functions and
  • additional functions
  • Connection to the CPX electronic terminal via CP interface.
 
Process automation > Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 10 mm
  • Flow rate 400 l/min
  • Intrinsically safe design according to ATEX category 2 (zone 1).
 
Process automation > Valve terminals > Universal valve terminals
Core product range
  • Flow rate 360 to 700 l/min
  • Width 10, 20 mm
  • Flexibility: flexible pressure supply, variable pressure zones, additional power supply at any position
  • Serial valve pilot - up to 64 valve positions or 128 solenoid coils
  • Open for PROFIBUS DP, Interbus, CANopen, DeviceNet, CC Link
  • Pressure range -0.9 to 10 bar
  • Protection class IP65
  • Electrical I/O, CPI, AS interfaces and fieldbus connections by modular type CPX electrical terminal.
 
Process automation > Valve terminals > Universal valve terminals
Core product range
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Process automation > Valve terminals > Standards based valve terminals
Core product range
  • Flow rate 400 ... 3200 l/min
  • Width 18, 26, 42, 52 mm
  • 2 ... 32 valves
  • Multi-pin connection
  • Fieldbus connection,
  • AS-interface connection
  • Channel-oriented diagnostics
 
Process automation > Valve terminals > Universal valve terminals
Core product range
  • Flow rate 700 ... 1400 l/min
  • Width 18, 26 mm
  • 2 ... 32 valves
  • Multi-pin plug connection
  • Fieldbus connection
  • Channel-oriented diagnostics
  • Protection class IP65, NEMA 4
 
Process automation > Compressed air preparation
Core product range
  • Service units for preparing compressed air, consisting of different combinations of units in two series.
 
Process automation > Pneumatic fittings system
Core product range
  • Tubing for a wide range of working environments, including for the food industry, flame-retardant, PWIS-free or media-resistant designs.
 
Process automation > Pneumatic fittings system
Core product range
  • Line connector (fitting) and line connecting components with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.