Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 6
Print
Sensors > Pressure and vacuum sensors
  • Compact: 8-bracket wall mount for manifold assembly
  • Pressure measuring ranges 0 ... -1 bar, 0 ... 10 bar
  • Relative pressure
  • Voltage 10 ... 30 V DC
  • Electrical outlet 1 ... 5 V, 0 ... 10 V
  • Pneumatic connection QS-3, QS-4 and push-in sleeve QS-4, QS-6
 
Sensors > Pressure and vacuum sensors
  • Combined overpressure/underpressure measurement
  • No seals: pressure measuring cell and interfaces in stainless steel
  • IP67 protection
  • Pressure measuring range: -1 ... +1, -1 ... +10, 0 ... 100 bar
  • Relative pressure
  • Voltage 8 ... 30 V DC
  • Electric output: 0.1 ... 10 V, 4 ... 20 mA
  • Pneumatic connection: G1/4
 
Sensors > Pressure and vacuum sensors
  • Housing rotatable 320°, display at 45° angle
  • Pressure measuring range -1 ... +1 to 0 ... 100 bar
  • Voltage 15 ...35 V DC
  • Switching output 2x PNP or 2x NPN
  • Electrical output 0.1 ... 10 V, 4 ... 20 mA
  • Pneumatic connection G1/4-I and G 1/2-A
  • Pressure switch
  • Vacuum switch.
 
Sensors > Flow sensors
  • ECO function with option to switch off the display
  • Serial communication integrated using IO-Link® 1.1
  • Flow measuring ranges
    • 0.002 ... 0.1 l/min
    • 0.01 ... 0.5 l/min
    • 0.02 ... 1 l/min
    • 0.1 ... 5 l/min
    • 0.2 ... 10 l/min
    • 1 ... 50 l/min
    • 2 ... 100 l/min
    • 4 ... 200 l/min
  • Switching output
    • NPN
    • PNP
    • IO-Link®
  • Analogue output
    • 0 .. 10V
    • 1 … 5V
    • 4 ... 20mA
 
Vacuum technology > Vacuum generators
  • Preventive maintenance
  • Compact vacuum generation and monitoring in a single unit with display
  • Nominal diameter 0.45 ... 2.0 mm
  • Port
    • Plug connector QS6, QS8
  • Solenoid valve vacuum IN/OUT
  • Solenoid valve for ejector pulse
  • Integrated vacuum switch.
 
Vacuum technology > Vacuum generators
Core product range
  • Compact vacuum suction nozzle for decentralised, maintenance-free vacuum generation
  • Nominal size 0.45 to 3 mm
  • Connection
    • Plug connector QS4, QS6, QS8, QS10, QS12
    • Thread M5, G1/8, G1/4, G3/8
    • Push-in sleeve 4.6 mm
  • Standard
    • Vacuum port 90° to supply port
  • Inline
    • Vacuum port in line with supply port
  • Ejector pulse valve, pneumatic.