On machine tools

Results: 17
Print
Valve terminals > Accessories for valve terminals > Valves > Valve modules To standards
  • Connection G1/8, ISO size 18mm (02); G1/4, ISO size 26mm (01), ISO size 42mm (1), ISO size 52mm (2)
  • Flow rate 500 ... 2900 l/min
  • Voltage 24 V DC, 110 V AC
  • Sub-base valve
    • Solenoid actuated, pilot actuated
  • Manifold sub-bases
  • Intermediate pressure regulator plates.
  • Flow control plates
  • Vertical pressure shut-off plates
  • Vertical supply plates
  • 90°-connection plates
  • Individual sub-bases.
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
New 4/2018: additional versions
  • Sturdy, elegant valve series that is easy to operate
  • Port G1/8, G1/4, G3/8
  • Plug connector 4, 6, 8, 10, 12 mm
  • Flow rate 600 ... 2400 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −10 ... +60°C
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • In-line valve
  • Electrically actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • From the VG series
  • Connection M3, M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8, 10 mm
  • Flow rate 90 ... 1380 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −5 ... +60°C
  • Voltage 5, 12 24 V DC
  • In-line valves, semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Image processing systems
  • Code reader SBSI-B
    • Reads 1D barcodes and 2D matrix codes.
    • Also hard-to-read codes and direct part marking
  • Object sensor SBSI-Q
    • Simple quality inspection
    • 360° position tracking
    • Quick and powerful recognition algorithms
 
Sensors > Pressure and vacuum sensors
  • Illuminated LCD with optimised display
  • IP67 protection
  • Pressure sensor
  • Vacuum sensor
  • Differential pressure measurement
  • Optimised operation
  • Adjustable switching point
  • Pneumatic connection: G1/8, QS-4, R1/4, R1/8
 
Sensors > Pressure and vacuum sensors
Core product range
  • Pressure 0 ... 10 bar
  • Voltage 15 ... 30 V DC
  • PNP
  • Pressure switches
  • Vacuum switches
  • Switching status indicated by an LED visible from all sides
  • Push-in connector, pneumatic
  • Freely programmable
  • Adjustable switching point.
 
Sensors > Pressure and vacuum sensors
  • Blue-red LCD
  • IP65 protection
  • Pressure measuring range -1 to 16 bar
  • Voltage 20 ...30 V DC
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0.1 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, R1/4, NPT1/8, M5, M7, push-in connector 4 mm, 6 mm, 5/32"
  • Pressure switch
  • Vacuum switch
 
Electromechanical drives > Accessories for electric drive units > Mounting parts for position sensing
  • Sensor rail for electrical linear drives
 
Sensors > Flow sensors
  • Display with highly luminous LED for optimised visualisation
  • Compatible with and integratable into service units of the MS6 series
  • Flow measuring ranges:
    • 10 ... 1000 l/min
    • 30 ... 3000 l/min
    • 50 ... 5000 l/min
    • 100 ... 10,000 l/min
    • 150 ... 15,000 l/min
  • Switching output
    • 2x NPN
    • 2x PNP
  • Analogue output
    • 0 ... 10 V
    • 4 ... 20 mA
 
Sensors > Proximity sensors > For T-slot
Core product range
  • Short design
  • ATEX approval
  • Optional corrosion and acid resistance
  • Electronic PNP, NPN
  • Configurable
  • Electrical connection M8, M12, open cable end
  • ATEX 3GD
  • 5 ... 30 V DC
 
Sensors > Proximity sensors > For T-slot
Core product range
  • Reed
  • configurable
  • M8, M12 electrical connection, open cable end
  • 5 ... 30 V AC, DC
 
Sensors > Position sensors
  • Sensing ranges 50 mm, up to 40 mm
  • Analogue output 0 ... 10 V, 0 ... 20 mA
  • Electrical connection M8
  • Reproducibility ±0.064 mm, +/-0.1 mm
 
Sensors > Inductive sensors
  • The only inductive sensor for type 8 slots with patented LED status display
  • Voltage 10 ... 30 V DC
  • Size: 5 x 5 x 25 mm, 40 x 40 x 120 mm,
  • for T-slot (...-8M)
  • PNP, NPN
  • Flush mounting
  • Standard switching distance
 
Sensors > Position sensors
  • Programmable IO-Link and/or switching output
  • Sensing ranges 50, 80, 100, 125, 150 mm
  • Analogue output 0 ... 20 mA
  • Programmable IO-Link®/switching output
  • Electrical connection M8
  • Reproducibility < 0.1 mm
 
Electrical connector technology > Connecting cables > Connecting cables, universal
Core product range
  • Modular cable set with infinite possible combinations of plug connectors, cable lengths and cable qualities and plugs,
  • coordinated for all devices with M8 and M12 plugs such as e.g.
    • Proximity switch
    • Position transmitter
    • Pressure switches, pressure sensors, pressure transmitters,
    • Flow sensors
    • Optical and inductive sensors
    • Valves with central plugs such as CPE, MPA or VSVA.
  • Cable length 0.1 ... 30 m.
 
Valves > Pneumatically and mechanically operated process and media valves
Core product range
  • Connection 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
  • G thread or NPT thread
  • Pressure range 0 ... 40 bar
  • Valve function 2/2 NC
  • Use with slightly contaminated media also possible
  • Use for steam applications possible
  • Direct supply of pilot air.
 
Valves > Pneumatically and mechanically operated process and media valves
  • Connection 1/4", 1/2", clamp
  • G thread or NPT thread
  • Pressure range 0 ... 6 bar
  • Pneumatic actuation
  • 2/2-way pinch valve
  • Aluminium + stainless steel housing (Clean Design)
  • Sealing material EPDM, NBR, silicone
  • For controlling fluid/powder media, solids, and material mixtures