Products
Valve terminals
Universal valve terminals
Standards based valve terminals
Application-specific valve terminals
Electrical peripherals
Accessories for valve terminals
 
 

New products: Valve terminals

Results: 4
Print
Valve terminals > Universal valve terminals
Core product range
New as of 7/2018: sub-bases in widths 10 and 20 for check valves
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Valve terminals > Universal valve terminals
Core product range
New as of 7/2018: sub-bases in widths 10 and 20 for check valves
  • Flow rate 360 to 700 l/min
  • Width 10, 20 mm
  • Flexibility: flexible pressure supply, variable pressure zones, additional power supply at any position
  • Serial valve pilot - up to 64 valve positions or 128 solenoid coils
  • Open for PROFIBUS DP, Interbus, CANopen, DeviceNet, CC Link
  • Pressure range -0.9 to 10 bar
  • Protection class IP65
  • Electrical I/O, CPI, AS interfaces and fieldbus connections by modular type CPX electrical terminal.
 
Valve terminals > Accessories for valve terminals > Operating components > Universal valve modules
New product for 4/2018
  • Fixed flow restrictors
 
Valve terminals > Application-specific valve terminals
New product for 11/2017
  • Addressable volume range from microlitres to millilitres
  • High level of precision with a wide volume range
  • Single-channel dispense head or multi-channel mounted on a rail
  • 8-channel dispense head for microwell plates
  • Media-isolated solenoid valve VODA-FD72
  • Pressure 0 – 0.5 bar
  • Coil 24 VDC
  • Material PPS, seal FPM
    • Option: PEEK and FFKM