Products
Pneumatic drives
Valve actuators for process automation
Linear drives for process automation
Linear drive with DFPI displacement encoder
Linear actuators, Copac DLP
 

Linear drive with DFPI displacement encoder

  Print  
  • Diameter: 100, 125, 160, 200, 250, 320 mm
  • Stroke length 40 ... 990 mm
  • Force 4712 ... 48255 N
  • Integrated displacement encoder
  • A choice of integrated positioner
  • and valve block
  • Piston rod with male thread
  • Based on ISO 3358 or ISO 15552