Products
Pneumatic drives
Cylinders with piston rod
Standards-based cylinders
Standard cylinder to ISO 15552
Standard cylinder DSBC
Standard cylinder DSBG
Standard cylinder DSBF
 

Standard cylinder DSBF

  Print  
  • Clean design:
  • easy to clean,
  • enhanced corrosion protection
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning