Products
Process automation
Valve terminals
Standards based valve terminals
Valve terminals VTSA, ISO 15407-2, ISO 5599-2
Manifold assemblies VTIA, ISO 15407-1
 

Standards based valve terminals

= Core product range
  Print  
Core product range
  • Flow rate 400 ... 3200 l/min
  • Width 18, 26, 42, 52 mm
  • 2 ... 32 valves
  • Multi-pin connection
  • Fieldbus connection,
  • AS-interface connection
  • Channel-oriented diagnostics
 
  • Flow rate: 400 ...1000 l/min
  • Width: 18, 26 mm
  • 2 ... 16 valves
  • Voltage range: 12 V DC ... 230 V AC