Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for cteu

Results: 3
Print
Control technology > Electrical peripherals
  • Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
  • Bus protocols:
    • CANopen
    • PROFIBUS DP
    • DeviceNet®
    • AS-Interface
    • CC-LINK®
    • EtherCAT®
    • EtherNet/IP
    • Modbus®/TCP
    • PROFINET
    • CPI-B
  • Optional: two I-Port interfaces via electrical connection block CAPC for installation system CTEL
 
Control technology > Documentation

 

 
Valve terminals > Universal valve terminals
Core product range
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions