Search result for mpac

Results: 10
Print
Valve terminals > Application-specific valve terminals
  • NSF-H1 grease filling, FDA approved materials
  • Degree of protection IP69K, redundant sealing system
  • Clean design: easy to clean
  • Valves 2x 2/2, 2 x 3/2-way, 5/2-way monostable, 5/2-way double solenoid, 5/3-way
  • Standard nominal flow rate 450 ... 760 l/min
  • Valve width 14 mm
  • 2 ... 32 valve positions, 2 ... 32 solenoid coils
  • Modular, with valve positions in single grid
  • Multi-pin plug connection, fieldbus connection I-Port / IO-Link
  • Protection class IP65, IP67, IP69K
 
Control technology > Electrical peripherals
  • Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
  • Bus protocols:
    • CANopen
    • Profibus DP
    • DeviceNet
    • AS-Interface
    • CC-Link
    • EtherCAT
    • EtherNet/IP
    • Modbus/TCP
    • PROFINET
    • CPI-B
  • Optional: two I-Port interfaces via electrical connection block CAPC base for installation system CTEL
 
Valve terminals > Accessories for valve terminals > Operating components > Application-specific valve modules
  • Supply plates.
 
Valve terminals > Accessories for valve terminals > Sub-bases / manifolds > Application-specific valve modules
  • Sub-bases
 
Process automation > Valve terminals > Accessories for valve terminals > Sealing elements and separators

 

 
Valve terminals > Accessories for valve terminals > Mounting components and inscription labels
  • Mounting attachments for valve terminals
 
Valve terminals > Accessories for valve terminals > Sealing elements and separators

 

 
Valve terminals > Accessories for valve terminals > Mounting components and inscription labels
  • Cover caps for closing
  • unused connections.
 
Valve terminals > Accessories for valve terminals > Mounting components and inscription labels
  • Mounting attachments for valve terminals
 
Valve terminals > Accessories for valve terminals > Mounting components and inscription labels
  • Mounting screws and nuts for valve terminal