Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for pun spiral

Results: 2
Print
Pneumatic fittings system > Tubing > Spiral tubing
  • Highly resistant to UV radiation and stress cracks
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.6 ... 8 mm
  • Working length: 0.5 … 6 m
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Spiral tubing
  • Pre-assembled with captive, rotatable fittings
  • Outside diameter: 9.5 ... 11.7 mm
  • Internal diameter: 6.4 ... 7.9 mm
  • Working length: 2.4 … 6 m
  • Temperature-dependent operating pressure: -0.95 ... 15 bar
  • Operating medium
    • Compressed air
    • Vacuum