Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for qs

Results: 43
Print
Pneumatic fittings system > Fittings > Push-in fittings
Core product range
  • Port R1/8, R1/4, R1/2, R3/8, G1/8, G1/4, G1/2, G3/8, G3/4
  • For outside tubing diameter 4, 6, 8, 10, 12, 16, 22 mm
  • Threaded port
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Cartridge size 10, 14, 18, 20
  • For outside tubing diameter 3, 4, 6, 8, 10, 12 mm
  • Straight or angled design
  • Suitable for vacuum
  • Push-in fittings
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Cartridge size 10, 18, 20
  • For outside tubing diameter 1/8, 5/32, 3/16, 1/4, 5/16, 3/8, 1/2
  • Straight or angled design
  • Suitable for vacuum
  • Push-in fittings
 
Pneumatic fittings system > Fittings > Push-in fittings
Core product range
  • Connection M3, M5, M7, M 6x0.75, M 8x0.75, R1/8, G1/8,
  • For outside tubing diameter 2, 3, 4, 6 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
Process automation > Pneumatic fittings system > Fittings
Core product range
  • Effortless selection of the right fitting. A secure solution for every connection. The convenient fitting system includes well over 1000 types of standard and function fittings.
 
Pneumatic fittings system > Fittings
Core product range
  • Effortless selection of the right fitting. A secure solution for every connection. The convenient fitting system includes well over 1000 types of standard and function fittings.
 
Pneumatic fittings system > Distributors
  • Connection: R 1/8, R 1/4, R 3/8, R 1/2, G 1/8, G 1/4, G 3/8, G 1/2
  • Diameters: 4, 6, 8, 10, 12 mm
  • Threaded connection
    • PTFE coated R thread
    • G thread with seal
    • Push-in connector
  • Can be swivelled 360°
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Connection M5, R1/8, R1/4, R3/8, R1/2, G1/8, G1/4, G3/8, G1/2
  • For outside tubing diameter 4, 6, 8, 10, 12 mm
  • Threaded connection
  • Metric thread with sealing ring
  • R thread with PTFE coating
  • G thread with sealing ring
  • Push-in fittings, self-sealing
  • Push-in connectors, self-sealing
  • Rotary push-in fittings.
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Resistant to welding spatter
  • Connection R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter 4, 6, 8, 10, 12 mm
  • Threaded connection
  • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Solid metal design
  • Highly resistant to temperature and pressure
  • Resistant to chemicals
  • FDA compliant
  • Connection: M5, M7, G1/8, G1/4, G3/8, G1/2
  • For tubing outside diameter: 4, 6, 8, 10, 12, 14 mm
  • Push-in sleeve: 4, 6, 8, 10, 12, 14 mm
  • Ambient temperature: 0 ... 150° C
  • Threaded connection:
    • G thread with sealing ring
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in connectors with push-in sleeves
  • Push-in bulkhead fittings
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Highly resistant to chemicals and corrosion
  • Temperature resistant
  • Stainless steel fitting
  • Connection M5, R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10, 12, 16 mm
  • Threaded connection
    • Metric thread, R thread
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
 
Other pneumatic equipment > Silencers
  • For solenoid valves CPE
  • Threaded connection M5, M7, G1/8, G1/4, G3/8
  • Push-in connector QS 3, QS 4, QS 6, QS 8, QS 10
  • Noise level 58 ... 68 dB(A).
 
Vacuum technology > Vacuum generators
Core product range
  • Compact vacuum suction nozzle for decentralised, maintenance-free vacuum generation with more variants
  • Nominal size 0.45 to 3 mm
  • Connection
    • Plug connector QS4, QS6, QS8, QS10, QS12
    • Thread M5, G1/8, G1/4, G3/8
  • Standard
    • Vacuum port 90° to supply port
  • Inline
    • Vacuum port in line with supply port
  • Solenoid valve, vacuum ON/OFF
  • Vacuum switch, integrated.
 
Vacuum technology > Vacuum generators
Core product range
  • Compact vacuum suction nozzle for decentralised, maintenance-free vacuum generation
  • Nominal size 0.45 to 3 mm
  • Connection
    • Plug connector QS4, QS6, QS8, QS10, QS12
    • Thread M5, G1/8, G1/4, G3/8
    • Push-in sleeve 4.6 mm
  • Standard
    • Vacuum port 90° to supply port
  • Inline
    • Vacuum port in line with supply port
  • Ejector pulse valve, pneumatic.
 
Pneumatic fittings system > Fittings > Threaded fittings
  • Connection: M3, M5, M7, R 1/8, R 1/4, R 3/8, R 1/2, G 1/8, G 1/4, G 3/8, G 1/2, G 3/4, G1
  • Threaded connection
    • Metric thread with seal
    • PTFE coated R thread
    • G thread with sealing ring
 
Pneumatic fittings system > Accessories for pneumatic fittings system
  • Clear and orderly tubing layout
  • Materials
    • Polyamide
    • Polyethylene.
 
Sensors > Pressure and vacuum sensors
  • Compact: 8-bracket wall mount for manifold assembly
  • Pressure measuring ranges 0 ... -1 bar, 0 ... 10 bar
  • Relative pressure
  • Voltage 10 ... 30 V DC
  • Electrical outlet 1 ... 5 V, 0 ... 10 V
  • Pneumatic connection QS-3, QS-4 and push-in sleeve QS-4, QS-6
 
Vacuum technology > Vacuum generators
  • Mounting on supply manifold with max. 8 spaces
  • Nominal size 0.45 ... 0.95 mm
  • Connection
    • push-in connector QS3, QS4, QS6
  • Vacuum solenoid valve ON/OFF
  • Optional with ejector pulse
  • Integrated vacuum sensor
 
Compressed air preparation > Pressure gauge
  • Adjustable red-green range
  • Connection: M5, G1/8, G1/4, R1/8, R1/4, QS4, QS6, QS8, also available with NPT thread
  • In-line installation with
  • indicating range of 0 ... 25 bar
  • Display units:
    • bar
    • psi
    • MPa
  • DIN EN 837-1
 
Compressed air preparation > Classic
  • Size MICRO, MINI, MIDI, MAXI
  • Port M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread
  • Pressure 0.5 ... 7 bar, 0.5 ... 12 bar
  • Flow rate 110 ... 11000 l/min
  • Pressure gauge
    • With pressure gauge
    • Without pressure gauge
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with metal bowl guard.