Results: 12
Print
Valve terminals > Electrical peripherals
  • Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
  • Bus protocols:
    • CANopen
    • Profibus DP
    • DeviceNet
    • AS-Interface
    • CC-Link
    • EtherCAT
    • EtherNet/IP
    • Modbus/TCP
    • PROFINET
    • CPI-B
  • Optional: two I-Port interfaces via electrical connection block CAPC base for installation system CTEL
 
Valve terminals > Universal valve terminals > Valve terminals MPA-S
  • Controlled via AS-interface
  • 2 to 8 valves, freely configurable (max. 8 solenoid coils) with input feedback
 
Valve terminals > Standards based valve terminals > Valve terminals VTSA, ISO 15407-2, ISO 5599-2
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via AS-interface
  • Max. 8 valve positions/max. 8 solenoid coils
  • Connecting thread G.
 
Valve terminals > Standards based valve terminals > Valve terminals VTSA, ISO 15407-2, ISO 5599-2
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via AS-interface
  • Max. 8 valve positions/max. 8 solenoid coils
  • Connecting thread NPT.
 
Valve terminals > Universal valve terminals > Valve terminals VTSA-F
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via AS-Interface
  • Max. 8 valve positions/Max. 8 solenoid coils
  • Flow-optimised
  • Connecting thread: G
 
Valve terminals > Universal valve terminals > Valve terminals VTSA-F
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via AS-Interface
  • Max. 8 valve positions/Max. 8 solenoid coils
  • Flow-optimised
  • Connecting thread: NPT
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Maximum power density
  • Lightweight and compact
  • Width 10 mm
  • Flow rate 400 l/min.
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 14 mm
  • Flow rate 800 l/min.
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 18 mm
  • Flow rate 1600 l/min.
 
Compressed air preparation > Service unit combinations > Series MS modular and configurable
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 1900 ... 5100 l/min
 
Control technology and software > Electronic controllers
  • AS-i master gateway
  • Fieldbus interface PROFIBUS DP, CANopen
  • Double address sensing
  • Direct operation
  • Graphic display
  • Comprehensive diagnostics via LED and display
  • Specification 3.0
 
Control technology and software > Electrical peripherals
  • I/O modules
  • Valve interfaces
  • AS-Interface/ fieldbus gateways
  • Addressing devices
  • AS-Interface power supply units