Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

DSBG

Results: 1
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
  • Sturdy tie rod design
  • Diameter 32, 40, 50, 63, 80, 100, 125, 160, 200, 250, 320 mm
  • Stroke length 1 ... 2800 mm
  • Force: 483 ... 48255 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning