Results: 5
Print
Process automation
Core product range
  • Digital and analogue limit switch boxes with optical display for quarter turn actuators in standard and potentially explosive atmospheres.
 
Sensors > Proximity sensors > For T-slot
Core product range
  • Short design
  • ATEX approval
  • Optional corrosion and acid resistance
  • Voltage: 5 ... 30 V DC
  • Cable length: 0.1 ... 30 m
  • Plug connection: M8, M12
  • Electric
  • Contactless PNP, NPN
 
Sensors > Proximity sensors > For T-slot
Core product range
  • Voltage: 0...24 V DC
  • Cable length: 0.3, 2.5, 5, 7.5, 0.2...10 m
  • Plug connection: M8, M12
  • Electrical
    • With reed contact.
 
Sensors > Proximity sensors > For T-slot
New 7/2017: additional versions
  • Voltage 5 ... 30 V DC, 230 V AC
  • Cable length 0.3, 2.5, 5 m
  • Connection plug M8
  • Electric
    • Non-contacting PNP, NPN.
 
Sensors > Proximity sensors > For T-slot
  • Voltage: 0 ... 250 V DC, 230 V AC
  • Cable length: 2.5 m
  • Plug connection: M8, M12
  • Electric
    • With reed contact