Integrierbare Sensoren MS-Reihe

Results: 4
Print
Sensors > Flow sensors
  • Display with highly luminous LED for optimised visualisation
  • Compatible with and integratable into service units of the MS6 series
  • Flow measuring ranges:
    • 10 ... 1000 l/min
    • 30 ... 3000 l/min
    • 50 ... 5000 l/min
    • 100 ... 10,000 l/min
    • 150 ... 15,000 l/min
  • Switching output
    • 2x NPN
    • 2x PNP
  • Analogue output
    • 0 ... 10 V
    • 4 ... 20 mA
 
Sensors > Pressure and vacuum sensors
  • Illuminated LCD with optimised display
  • IP67 protection
  • Pressure sensor
  • Vacuum sensor
  • Differential pressure measurement
  • Optimised operation
  • Adjustable switching point
  • Pneumatic connection: G1/8, QS-4, R1/4, R1/8
 
Compressed air preparation > Air distributor > Series MS modular and configurable > Branching modules MS-FRM
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 3200 ... 14700 l/min
 
Compressed air preparation > Filter > Series MS modular and configurable > Fine and micro filters MS-LFM
  • Degree of filtration: 0.01 µm, 1 µm
  • Connection: G1/4, G3/8, G1/2, G3/4
  • Flow rate: 140 ... 3000 l/min