Products
Electromechanical drives
Electric axes
Toothed belt axes EGC-TB
Spindle axes EGC-BS
Toothed belt axes EGC-HD-TB
Spindle axes EGC-HD-BS
Toothed belt axes ELGC-TB
Spindle axes ELGC-BS
Spindle axes ELGA-BS-KF
Toothed belt axes ELGA-TB-G
Toothed belt axes ELGA-TB-KF
Toothed belt axes ELGA-TB-RF
Toothed belt axis units ELGS-TB
Spindle axis units ELGS-BS
Toothed belt axes ELGE-TB
Toothed belt axes ELGG
Toothed belt axes ELGR
Cantilever axis ELCC
Single-axis systems YXCS
 

Spindle axis units ELGS-BS

  Print  
New product 11/2019
  • Electric alternative for very simple movement and positioning tasks between two mechanical end positions.
  • Size 32, 45, 60
  • Stroke length 100 … 800 mm
  • Force 40 … 200 N