|
|
|
|
Application-specific valve terminals |
|
|
|
Print
|
|
|
|
- Addressable volume range from microlitres to millilitres
- High level of precision with a wide volume range
- Single-channel dispense head or multi-channel mounted on a rail
- 8-channel dispense head for microwell plates
- Media-isolated solenoid valve VODA-FD72
- Pressure 0 – 0.5 bar
- Coil 24 VDC
- Material PPS, seal FPM
|
|
|
|
|
|
- NSF-H1 grease filling, FDA approved materials
- Degree of protection IP69K, redundant sealing system
- Clean design: easy to clean
- Valves 2x 2/2, 2 x 3/2-way, 5/2-way monostable, 5/2-way double solenoid, 5/3-way
- Standard nominal flow rate 450 ... 760 l/min
- Valve width 14 mm
- 2 ... 32 valve positions, 2 ... 32 solenoid coils
- Modular, with valve positions in single grid
- Multi-pin plug connection, fieldbus connection I-Port / IO-Link
- Protection class IP65, IP67, IP69K
|
|
|
|
|
|
- Additional safety with interlock option
- Compact pilot valve terminal
- High component density
- Valves: 2 x 3/2-way
- 1 ... 24 valve positions
- Valve width 12, 24 mm
- Protection IP40
- Flow rate: 10 l/min
- Multi-pin plug connection, IO-Link, I-Port
|
|
|
|
|
|
- Directly actuated miniature valves
- Width: 10 mm
- Standard nominal flow rate: 10 ... 14 l/min
- Voltage: 5, 12, 24 V DC
- Switching time: 4 ms
- Pressure: -0.9 ... 8 bar
- Protection: IP40
- Individual or multi-pin plug connection
|
|
|
|
|
|