Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for pun

Results: 7
Print
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Large selection of variants
  • Highly resistant to stress cracks
  • Outside diameter: 3 ... 16 mm
  • Internal diameter: 2.1 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
Core product range
  • Highly resistant to microbes and hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 2 ... 16 mm
  • Internal diameter: 2.1 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Individual lengths: Delivered in units of 25, 50, 100, 200 ... 500 m
  • Minimum order: 3,000 m
  • Individual design: Labelled with your company name and/or your part number
  • High recognition factor and simple handling: individual colour selection
  • Choose from 9 basic colours; further colours available on request
    • Simple to order with the configurator
 
Pneumatic fittings system > Tubing > Spiral tubing
  • Highly resistant to UV radiation and stress cracks
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.6 ... 8 mm
  • Working length: 0.5 … 6 m
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Flame retardant to UL 94 DIN 5510-2
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Spiral tubing
  • Pre-assembled with captive, rotatable fittings
  • Outside diameter: 9.5 ... 11.7 mm
  • Internal diameter: 6.4 ... 7.9 mm
  • Working length: 2.4 … 6 m
  • Temperature-dependent operating pressure: -0.95 ... 15 bar
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Antistatic, electrically conductive
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.5 ... 8 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum