Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Connection technology for liquid media
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for vuvg

Results: 9
Print
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • From the VG series
  • Connection M3, M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8, 10 mm
  • Flow rate 90 ... 1380 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −5 ... +60°C
  • Voltage 5, 12 24 V DC
  • In-line valves, semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • Electrical linking via sub-base
  • Port M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Flow rate 130 ... 1200 l/min
  • Voltage 24 V DC
  • Semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Accessories for valves > Blanking plates
Core product range

 

 
Process automation > Valve terminals > Accessories for valve terminals > Sealing elements and separators
Core product range

 

 
Valves > Accessories for valves > Operating components
  • Supply plates
  • Exhaust plates
 
Valve terminals > Accessories for valve terminals > Operating components > Universal valve modules
  • Fixed flow restrictors
 
Valve terminals > Accessories for valve terminals > Sealing elements and separators
Core product range

 

 
Valves > Accessories for valves > Manifold rails
Core product range

 

 
Valves > Accessories for valves > Valve-specific accessories > Electrical connecting components
Core product range