Products for ISO class 4

Results: 21
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • From the VG series
  • Connection M3, M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8, 10 mm
  • Flow rate 90 ... 1380 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −5 ... +60°C
  • Voltage 5, 12 24 V DC
  • In-line valves, semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • Electrical linking via sub-base
  • Port M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Flow rate 130 ... 1200 l/min
  • Voltage 24 V DC
  • Semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Flow control valves > One-way flow control valves
  • Connection M3, M5, G1/8, G1/4, G3/8, G1/2, G3/4
  • Push-in connector 3, 4, 6, 8 mm
  • Flow 0 ... 3 300 l/min
  • Non-return and flow control valve.
 
Sensors > Proximity sensors > For T-slot
  • Reed
  • M8 electrical connection, open cable end
  • 230 V
  • High-temperature
  • 5 ... 30 V AC, DC
 
Sensors > Proximity sensors > For T-slot
Core product range
  • Reed
  • configurable
  • M8, M12 electrical connection, open cable end
  • 5 ... 30 V AC, DC
 
Sensors > Pressure and vacuum sensors
Core product range
  • Pressure 0 ... 10 bar
  • Voltage 15 ... 30 V DC
  • PNP
  • Pressure switches
  • Vacuum switches
  • Switching status indicated by an LED visible from all sides
  • Push-in connector, pneumatic
  • Freely programmable
  • Adjustable switching point.
 
Compressed air preparation > Classic
  • Plastic bowl with metal bowl guard
  • Size; MICRO, MINI, MIDI, MAXI
  • Connection: M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread
  • Pressure 1 ... 16 bar
  • Flow rate: 170 ... 5300 l/min
  • Degree of filtration: 40 µm, 5 µm
 
Compressed air preparation > Classic
  • Size: MINI, MIDI, MAXI
  • Connection: G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure: 1 ... 16 bar
  • Flow rate: 130 ... 950 l/min
  • Degree of filtration: 0.01 µm
  • Differential pressure indicator
 
Compressed air preparation > Classic
  • Size: MINI, MIDI, MAXI
  • Connection: G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure: 1 ... 16 bar
  • Flow rate: 250 ... 1250 l/min
  • Degree of filtration: 1 µm
  • Differential pressure indicator
 
Compressed air preparation > Filter > Series MS modular and configurable > Filter MS-LF
  • Degree of filtration: 40 µm, 5 µm
  • Connection: G1/8, G1/4, G3/8
  • Flow rate: 1000 ... 1700 l/min
 
Compressed air preparation > Filter > Series MS modular and configurable > Filter MS-LF
  • Degree of filtration: 40 µm, 5 µm
  • Connection: G1/4, G3/8, G1/2, G3/4
  • Flow rate: 2000 ... 4100 l/min
 
Compressed air preparation > Filter > Series MS modular and configurable > Fine and micro filters MS-LFM
  • Degree of filtration: 0.01 µm, 1 µm
  • Connection: G1/8, G1/4, G3/8
  • Flow rate: 54 ... 360 l/min
 
Compressed air preparation > Filter > Series MS modular and configurable > Fine and micro filters MS-LFM
  • Degree of filtration: 0.01 µm, 1 µm
  • Connection: G1/4, G3/8, G1/2, G3/4
  • Flow rate: 140 ... 3000 l/min
 
Compressed air preparation > Air dryers > Series MS modular and configurable > MS-LDM1
  • Port G1/8, G1/4, G3/8
  • Flow rate 50 ... 100 l/min
 
Compressed air preparation > Air dryers > Series MS modular and configurable > MS-LDM1
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 200 ... 400 l/min
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Solid metal design
  • Highly resistant to temperature and pressure
  • Resistant to chemicals
  • FDA compliant
  • Connection: M5, M7, G1/8, G1/4, G3/8, G1/2
  • For tubing outside diameter: 4, 6, 8, 10, 12, 14 mm
  • Push-in sleeve: 4, 6, 8, 10, 12, 14 mm
  • Ambient temperature: 0 ... 150° C
  • Threaded connection:
    • G thread with sealing ring
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in connectors with push-in sleeves
  • Push-in bulkhead fittings
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Highly resistant to chemicals and corrosion
  • Hydrolysis resistant
  • FDA compliant
  • Inexpensive alternative to stainless steel fittings
  • Connection: R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10 and 12 mm
  • Push-in sleeve: 4, 6, 8, 10, 12 mm
  • Threaded connection
    • R thread
  • Push-in fittings
  • Push-in connectors
  • Push-in connectors with push-in sleeves.
  • Polypropylene
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Highly resistant to chemicals and corrosion
  • Temperature resistant
  • Stainless steel fitting
  • Connection M5, R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10, 12, 16 mm
  • Threaded connection
    • Metric thread, R thread
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
 
Pneumatic fittings system > Fittings > Barbed fittings
  • Clean design
  • Highly resistant to corrosion, chemicals and temperature
  • FDA compliant
  • Stainless steel fitting
  • Connection: M5, G1/8, G1/4, G3/8
  • For tubing outside diameter: 4, 6, 8, 10 mm
  • Threaded connection
  • Metric thread with sealing ring
  • G-thread with sealing ring
  • Quick connectors