Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 6
Print
Compressed air preparation > Regulators > Individual devices
  • Inlet pressure 0 ... 50 bar
  • Pressure regulation range 0.4... 40 bar
  • Flow rate: 800 ... 2300 l/min
  • Analogue setpoint value 0... 10 V DC, 4 ... 20 mA
 
Compressed air preparation > Accessories for compressed air preparation > Device-specific accessories
  • For pressure regulator PREL-186
  • Pressure 0... 50 bar
  • Electrically actuated 24 V DC
  • Safety function: venting
  • Performance Level (PL): venting: Category 3, PL d (with suitable integration into the system controls)
 
Compressed air preparation > Filter > Individual devices
  • Grade of filtration: 0.01 µm
  • Supply pressure: 0... 50 bar
  • Differential pressure with respect to atmosphere at 6 bar 3406... 18980 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Individual devices
  • Manual actuation
  • Pneumatic actuation
  • Size 124
  • Connection G2, G2 1/2 (SAE)
  • Pressure 0... 50 bar
 
Compressed air preparation > Air distributor > Individual devices
  • Size 90, 186
  • Pressure 0... 50 bar
  • Type of mounting:
    • In-line installation
    • Module connector
    • Manifolds
  • any flow direction
 
Valves > Proportional valves
  • Input pressure 0 ... 50 bar
  • Pressure regulation range 0.2... 20 bar, 0.4 ... 40 bar
  • Nominal size 2.5 mm
  • 3-way proportional pressure regulators
  • Analogue setpoint 0 ... 10 V DC, 4 ... 20 mA