Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

VOFC und VOFD

Results: 2
Print
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Internal/external pilot air reversing via internal shuttle valve
  • Valve function 3/2, 5/2 monostable and bistable
  • Port G1/4, G1/2, NPT1/4, NPT1/2 and Namur
  • Voltage 24, 110, 230 V DC, UC
  • Explosion protection EX me and EX ia, ATEX
  • Sturdy and corrosion-resistant thanks to tough enamel surface
 
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Connection: G¼, G¼, NPT¼ and Namur
  • Voltage: 24, 110, 230 V DC, AC, UC
  • Explosion protection: EX me and EX d, ATEX
  • Robust and corrosion resistant thanks to hard-ematalised surface
  • SIL certificate for ESD applications.