Terminal
CPX

Part number: 197330

 Core product range 

Modular periphery system for valve terminals


 
 
 

General operating conditions
Data sheet

 

Exemplary representation

Data sheet
Overall data sheet – Individual values depend upon your configuration.
 
 
 
Feature Value
Internal cycle time < 1 ms
Maximum address volume for inputs 64 Byte
Maximum address volume for outputs 64 Byte
Diagnosis Diagnostics memory
Channel and module-oriented diagnostics
Undervoltage modules
Parameters configuring Diagnostics behaviour
Fail-safe reaction
Forcing of channels
Signal setup
LED displays Bus status
Channel status
Module status
System state
Operating voltage range DC 18 ... 30 V
Nominal operating voltage DC 24 V
Electrical connection Fieldbus
Integrated controller
Max. power supply 16 A
Authorisation RCM Mark
c UL us - Recognized (OL)
KC mark KC-EMV
CE mark (see declaration of conformity) to EU directive for EMC
to EU directive explosion protection (ATEX)
in accordance with EU RoHS directive
Explosion protection certification outside the EU EPL Gc (RU)
Storage temperature -20 ... 70 °C
ATEX category Gas II 3G
Protection class IP65
IP67
Explosion ignition protection type Gas Ex nA IIC T4 X Gc
Ambient temperature -5 ... 50 °C
Explosion-proof ambient temperature -5°C <= Ta <= +50°C