Products
Compressed air preparation
Filter
Series MS modular and configurable
Filter MS-LF
MS4-LF
MS6-LF
MS9-LF
MS12-LF
 

Filter MS-LF

  Print  
  • Degree of filtration: 40 µm, 5 µm
  • Connection: G1/8, G1/4, G3/8
  • Flow rate: 1000 ... 1700 l/min
 
  • Degree of filtration: 40 µm, 5 µm
  • Connection: G1/4, G3/8, G1/2, G3/4
  • Flow rate: 2000 ... 4100 l/min
 
  • Degree of filtration: 40 µm, 5 µm
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 6000 ... 16000 l/min
 
  • Degree of filtration: 40 µm, 5 µm
  • Connection: G1, G1 1/4, G1 1/2, G2
  • Flow rate: 11,500 ... 16000 l/min