Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for VTEM

Results: 3
Print
Motion Terminal
  • Flow rate: 480 l/min
  • Voltage: 24 V DC
  • Pressure: -0.9 ... 8 bar
  • Degree of protection: IP65
  • Sub-base valves
  • Metal manifold rail
  • Fieldbus connection via modular electrical terminal CPX
 
Motion Terminal
  • Accessories for Motion Terminal VTEM
 
Motion Terminal > Accessories for Motion Terminal
  • Suitable for Motion Terminal VTEM
  • Analogue output 4 ... 20 mA
  • Position measuring range 50, 100, 160 mm
  • Electrical connection 4-pin, M8x1 plug
  • T-slot design