Products for CANopen

Results: 27
Print
Valve terminals > Electrical peripherals
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Control technology > Electrical peripherals
  • Individual components for the electric terminal CPX
  • Input/output modules
    • digital / analogue

  • Bus node
  • Sub-bases
  • Interlinking blocks
  • End plates.
 
Valve terminals > Universal valve terminals > Valve terminals MPA-S
Core product range
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linking
  • Up to 8 voltage zones
  • Controlled via fieldbus or control block
  • Max. 64 valve positions/max. 128 solenoid coils
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Integrated convenient diagnostics system
    • Preventive maintenance concepts.
 
Valve terminals > Universal valve terminals
Core product range
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Valve terminals > Standards based valve terminals > Valve terminals VTSA, ISO 15407-2, ISO 5599-2
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Control via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Connecting thread: G.
 
Valve terminals > Standards based valve terminals > Valve terminals VTSA, ISO 15407-2, ISO 5599-2
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Control via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Connecting thread: NPT.
 
Valve terminals > Universal valve terminals > Valve terminals VTSA-F
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Flow-optimised
  • Connecting thread: G
 
Valve terminals > Universal valve terminals > Valve terminals VTSA-F
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Flow-optimised
  • Connecting thread: NPT
 
Control technology > Electrical peripherals
  • Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
  • Bus protocols:
    • CANopen
    • Profibus DP
    • DeviceNet
    • AS-Interface
    • CC-Link
    • EtherCAT
    • EtherNet/IP
    • Modbus/TCP
    • PROFINET
    • CPI-B
  • Optional: two I-Port interfaces via electrical connection block CAPC base for installation system CTEL
 
Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Maximum power density
  • Lightweight and compact
  • Width 10 mm
  • Flow rate 400 l/min.
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 14 mm
  • Flow rate 800 l/min.
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 18 mm
  • Flow rate 1600 l/min.
 
Valve terminals > Application-specific valve terminals
  • Additional safety with interlock option
  • Compact pilot valve terminal
  • High component density
  • Valves: 2 x 3/2-way
  • 1 ... 24 valve positions
  • Valve width 12, 24 mm
  • Protection IP40
  • Flow rate: 10 l/min
  • Multi-pin plug connection, IO-Link, I-Port
 
Valve terminals > Universal valve terminals
  • Lightweight and corrosion resistant thanks to polymer technology
  • Main valve functions: 5/2 and 3/2-way valves
  • Flow rate 400 l/min
  • Width 12 mm
  • Plug connector 4, 6 mm
  • Multi-pin, fieldbus, IO-Link, I-Port
  • Voltage 24 VDC
  • Pressure 2.8 ... 8 bar
  • Protection class IP65
  • Semi in-line valves
    • Solenoid actuated, pilot actuated, pneumatic spring return
  • Metal manifold rail
 
Control technology > Electrical peripherals
  • Complete concept for decentralised machine and system structure
  • 4 installation strings per CP interface
  • 10 metre line length per string (radius)
  • 4 CP modules per string
  • 32 inputs and 32 outputs per string.string.
 
Control technology > Electronic controllers
  • Compact controller with 400 MHz processor
  • CoDeSys provided by Festo
  • 12 digital inputs
  • 8 digital outputs
  • 2 fast counters up to 250 kHz
  • Interfaces USB1.1, CANopen Master,
  • Ethernet 10/100 MBps and optional
  • IO-Link, RS232, RS485/422
 
Control technology > Electronic controllers
  • CPU MPC 5200, 32-bit controller
  • CODESYS provided by Festo
  • SoftMotion 2.5 D
  • Digital I/O, encoder
  • Analogue I/O, PT 100
  • Ethernet 100 Mbps
  • 2x CANopen
  • Up to 8 serial ports (RS232, RS485, RS422)
 
Control technology > Electronic controllers
  • AS-i master gateway
  • Fieldbus interface PROFIBUS DP, CANopen
  • Double address sensing
  • Direct operation
  • Graphic display
  • Comprehensive diagnostics via LED and display
  • Specification 3.0
 
Motors and controllers > Controller > Controller for servo motors
Core product range
  • Nominal voltage: 230 V AC, 400 V AC
  • Nominal current: 2.5 ... 30 A
  • Nominal power: 500 ... 18000 VA