Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Connection technology for liquid media
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Products for the process automation

Results: 27
Print
Valve terminals > Universal valve terminals > Valve terminals MPA-S
Core product range
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linking
  • Up to 8 voltage zones
  • Controlled via fieldbus or control block
  • Max. 64 valve positions/max. 128 solenoid coils
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Integrated convenient diagnostics system
    • Preventive maintenance concepts.
 
Valve terminals > Universal valve terminals
Core product range
  • Flow rate 360 to 700 l/min
  • Width 10, 20 mm
  • Flexibility: flexible pressure supply, variable pressure zones, additional power supply at any position
  • Serial valve pilot - up to 64 valve positions or 128 solenoid coils
  • Open for PROFIBUS DP, Interbus, CANopen, DeviceNet, CC Link
  • Pressure range -0.9 to 10 bar
  • Protection class IP65
  • Electrical I/O, CPI, AS interfaces and fieldbus connections by modular type CPX electrical terminal.
 
Valve terminals > Standards based valve terminals
Core product range
  • Flow rate 400 ... 3200 l/min
  • Width 18, 26, 42, 52 mm
  • 2 ... 32 valves
  • Multi-pin connection
  • Fieldbus connection,
  • AS-interface connection
  • Channel-oriented diagnostics
 
Valve terminals > Universal valve terminals
Core product range
  • Flow-optimised
  • Flow rate 700 ... 1400 l/min
  • Width 18, 26 mm
  • 2 ... 32 valves
  • Multi-pin plug connection
  • Fieldbus connection
  • Channel-oriented diagnostics
  • Protection class IP65, NEMA 4
 
Valve terminals > Classic
  • Widths: 10, 14 and 18 mm
  • Flow rates: 400, 800 and 1600 l/min
  • Diverse valve functions and
  • additional functions
  • Connection to the CPX electronic terminal via CP interface.
 
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Internal/external pilot air reversing via internal shuttle valve
  • Valve function 3/2, 5/2 monostable and bistable
  • Port G1/4, G1/2, NPT1/4, NPT1/2 and Namur
  • Voltage 24, 110, 230 V DC, UC
  • Explosion protection EX me and EX ia, ATEX
  • Sturdy and corrosion-resistant thanks to tough enamel surface
 
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Connection: G¼, G¼, NPT¼ and Namur
  • Voltage: 24, 110, 230 V DC, AC, UC
  • Explosion protection: EX me and EX d, ATEX
  • Robust and corrosion resistant thanks to hard-ematalised surface
  • SIL certificate for ESD applications.
 
Valves > Electrically and pneumatically actuated directional control valves > Standards based directional control valves
  • Connection G1/4
  • Flow 900 ...1 000 l/min
  • Voltage 12, 24, 42, 48 V DC, 24, 42, 48, 110, 230, 240 V AC
  • Namur port pattern to VDI/VDE 3845
  • Electrically actuated, piloted
  • Mechanical spring return
  • Can be changed from 5/2 to 3/2-way function
  • Explosion protection according to ATEX
 
Sensors > Sensor boxes
  • Drive interface to Namur VDI/VDE 3845
  • Quick and easy assembly and connection
  • Integrated solenoid valve actuation
  • DAPZ-SB-I-... with AS-interface.
 
Sensors > Sensor boxes
  • Analogue limit switch attachments
  • For position monitoring of quarter turn actuators
  • Output signal 4 ... 20 mA
 
Pneumatic drives > Valve actuators for process automation > Linear drives for process automation
  • Diameter 80, 100, 125, 160, 200, 250, 320 mm
  • Stroke length 40 ... 600 mm
  • Force 2800 ... 48000 N
  • Position sensing
  • Integrated air duct
  • Piston rod with male thread
  • NAMUR connection pattern for solenoid valves to VDI/VDE 3845
  • Connection for process valves to DIN 3358.
 
Pneumatic drives > Valve actuators for process automation > Linear drives for process automation
  • Diameter: 100, 125, 160, 200, 250, 320 mm
  • Stroke length 40 ... 990 mm
  • Force 4712 ... 48255 N
  • Integrated displacement encoder
  • A choice of integrated positioner
  • and valve block
  • Piston rod with male thread
  • Based on ISO 3358 or ISO 15552
 
Pneumatic drives > Valve actuators for process automation > Quarter turn actuators for process automation
  • Sizes 8 to 8000
  • Torque 7 ... 8000 Nm
  • Swivel angle 0 ... 90°
  • Flange hole pattern to ISO 5211
  • Namur port pattern for solenoid valves/
  • sensor boxes to VDI/VDE 3845
 
Valves > Pneumatically and mechanically operated process and media valves
  • Connection 1/4", 1/2", clamp
  • G thread or NPT thread
  • Pressure range 0 ... 6 bar
  • Pneumatic actuation
  • 2/2-way pinch valve
  • Aluminium + stainless steel housing (Clean Design)
  • Sealing material EPDM, NBR, silicone
  • For controlling fluid/powder media, solids, and material mixtures
 
Valves > Pneumatically and mechanically operated process and media valves
  • Connection 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
  • G thread or NPT thread
  • Pressure range 0 ... 40 bar
  • Valve function 2/2 NC
  • Use with slightly contaminated media also possible
  • Use for steam applications possible
  • Direct supply of pilot air.
 
Valves > Electrically actuated process and media valves
  • Connection G1/4 ... G1 1/2
  • Flow rate 2000 to 30,500 l/min
  • Voltage 24 V DC, 110 ... 230 V AC
  • Cable connection
  • Solenoid actuated, piloted, pneumatic spring return
  • Connection via plug/socket
  • For control of gaseous media.
 
Valves > Electrically actuated process and media valves
Core product range
  • Connection G1/4 ... G2, also available with NPT thread
  • Flow rate 1400 to 31000 l/min
  • Cable connection
  • Solenoid actuated, piloted, pneumatic spring return
  • For control of gaseous and liquid media.
 
Valves > Electrically actuated process and media valves
  • Connection 1/4", 3/8", 1/2", 3/4", 1"
  • G thread or NPT thread
  • Pressure range 0.5 ... 40 bar
  • Electrical operation
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • 2/2-way shut-off valve (NC)
  • Sealing material NBR, fluoro elastomer
  • For the actuation of gaseous and fluid media in open circuits
 
Valves > Electrically actuated process and media valves
Core product range
  • Port 1/4", 3/8", 1/2", 3/4", 1", 1 1/4", 1 1/2", 2"
  • G-thread
  • Operating pressure 0 ... 10 bar
  • Nominal pressure 40 bar
  • Electrical actuation
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • 2/2-way diaphragm valve (N/C), force pilot operated
  • Sealing material NBR, EPDM, FKM
  • Appropriate for closed applications such as cooling or filling systems.
 
Valves > Pneumatically and mechanically operated process and media valves
  • Port G1/4 ... G1, also available with NPT thread
  • Flow rate 2400 ... 14000 l/min
  • Pneumatically actuated.