Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 11
Print
Image processing systems
  • Code reader SBSI-B
    • Reads 1D barcodes and 2D matrix codes.
    • Also hard-to-read codes and direct part marking
  • Object sensor SBSI-Q
    • Simple quality inspection
    • 360° position tracking
    • Quick and powerful recognition algorithms
 
Image processing systems
  • Intelligent cameras for precision positioning of axes, type identification, position detection and 2-D quality testing of moving and stationary parts.
 
Sensors > Pressure and vacuum sensors
  • Illuminated LCD with optimised display
  • IP67 protection
  • Pressure sensor
  • Vacuum sensor
  • Differential pressure measurement
  • Optimised operation
  • Adjustable switching point
  • Pneumatic connection: G1/8, QS-4, R1/4, R1/8
 
Sensors > Pressure and vacuum sensors
  • Compact: 8-bracket wall mount for manifold assembly
  • Pressure measuring ranges 0 ... -1 bar, 0 ... 10 bar
  • Relative pressure
  • Voltage 10 ... 30 V DC
  • Electrical outlet 1 ... 5 V, 0 ... 10 V
  • Pneumatic connection QS-3, QS-4 and push-in sleeve QS-4, QS-6
 
Sensors > Flow sensors
  • An installation concept with short mounting and dismounting times that is easy to implement in all installation situations.
  • Red colour change in the display as a function of the switching status
  • Flow measuring ranges
    • 1.8 ... 32 l/min.
    • 5 ... 100 l/min.
  • Switching output: 2x NPN or 2x PNP or IO-Link, selectable
  • Analogue output
    • 0 ... 10 V
    • 1 ... 5 V
    • 4 ... 20 mA
 
Sensors > Flow sensors
  • Rotatable display with highly luminous LED for optimised visualisation
  • Freely selectable pulse output for consumption measurement
  • Flow measuring ranges:
    • 0.1 ... 10 l/min
    • 0.5 ... 50 l/min
    • 2 ... 200 l/min
    • 6 ... 600 l/min
    • 10 ... 1000 l/min
  • Switching output:
    • 2x NPN
    • 2x PNP
  • Analogue output:
    • 0 ... 10 V
    • 4 ... 20 mA
 
Sensors > Flow sensors
  • Flow measurement range
    • 0.05 to 50 l/min
  • Analogue output
    • 0 to 5 V
 
Sensors > Optical sensors
  • Thread M 12x1, M 18x1
  • Block form 20 x 32 mm, 30 x 30 mm, 50 x 50 mm
  • Voltage 10 ... 30 V DC
  • Working range 0 ... 20,000 mm
  • Diffuse sensor
  • PNP
  • NPN
  • Cable connection
  • Plug connection.
 
Sensors > Optical sensors
  • Block form 50 x 50 mm
  • Voltage 10 ... 30 V DC
  • Working range 12 ... 32 mm
  • Colour sensor
  • PNP
  • Plug connection.
 
Sensors > Optical sensors
  • Switching frequencies up to 4000 Hz
  • Fork gap 30 to 120 mm
  • Minimum detectable object diameter 0.5 mm
  • Stable metal housing.
 
Sensors > Optical sensors
  • Thread M4, M6
  • Voltage 10 ... 30 V DC
  • Working range 2 ... 650 mm
  • PNP
  • NPN
  • Cable connection
  • Plug connection.