Products
Process automation
Compressed air preparation
Regulators
D series, polymer design
Pressure regulators LR-DB
Pressure regulator combinations LRB-DB-K
 

D series, polymer design

 
Print  
  • Size: MINI
  • Connection: G¼
  • Pressure: 0.5 ... 7 bar
  • Max. pressure hysteresis: 0.5 bar
  • Flow rate: 1300 l/min
  • Pressure gauge
    • With pressure gauge
    • Without pressure gauge
 
  • Size: MINI
  • Connection: G¼
  • Pressure: 0.5 ... 7 bar
  • Max. pressure hysteresis: 0.5 bar
  • Flow rate: 1000 l/min
  • Pressure gauge
    • Without pressure gauge
  • With through-fed compressed air supply,
  • regulator manifold with independent pressure ranges.