Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for CPV

Results: 27
Print
Valve terminals > Universal valve terminals
  • Widths: 10, 14 and 18 mm
  • Flow rates: 400, 800 and 1600 l/min
  • Diverse valve functions and
  • additional functions
  • Connection to the CPX electronic terminal via CP interface.
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 18 mm
  • Flow rate 1600 l/min.
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 10 mm
  • Flow rate 400 l/min
  • Intrinsically safe design according to ATEX category 2 (zone 1).
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Maximum power density
  • Lightweight and compact
  • Width 10 mm
  • Flow rate 400 l/min.
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 14 mm
  • Flow rate 800 l/min.
 
Valve terminals > Accessories for valve terminals > Sub-bases / manifolds > Universal valve modules
  • Pneumatic multiple connector plate
  • Separator plates
  • Blanking plates.
 
Valve terminals > Accessories for valve terminals > Valves > Universal valve modules
  • Flow rates of up to 1600 l/min
  • Voltage: 24 V DC
  • Manifold integrated valves.
  • For valve terminals with up to 8 valves.
 
Valve terminals > Accessories for valve terminals > Components for electrical manifold modules
  • Electrical interlinking
  • Electrical bridge
  • Electrical interface
 
Vacuum technology > Vacuum generators
  • Nominal size 0,7 ... 1,4 mm
  • Connection M7, G 1/8, G 1/4
  • Solenoid valve, vacuum ON/OFF
  • Solenoid valve, ejector pulse.
 
Valve terminals > Accessories for valve terminals > Mounting components and inscription labels
  • Mounting attachments for valve terminals
 
Valve terminals > Accessories for valve terminals > Mounting components and inscription labels
  • ID plate holder for valve terminals
 
Other pneumatic equipment > Inscription systems
  • Holder for identification plates
 
Valve terminals > Accessories for valve terminals > Relay plates
  • For CPV10/14
  • 2 relays with galvanically isolated outputs
  • Operating voltage 20.4 … 26.4 V DC
  • Load current 1 A/24 V DC +10% each.
 
Valve terminals > Accessories for valve terminals > Valves > Universal valve modules
  • Connection M5
  • Push-in connector 3, 4 mm
  • Flow 150 ... 220 l/min
  • Voltage 24 V DC
  • Semi in-line valve
  • Sub-base valve
    • Electrically actuated, piloted, pneumatic spring return
    • Pneumatically actuated
    • Signal status display with LED
  • Individual sub-bases
  • Manifold blocks.
 
Valve terminals > Universal valve terminals > Valve terminals CPV-SC, Smart Cubic
  • Compact and weight-optimised
  • Individual connection
  • 2 … 16 valve positions/max. 16 solenoid coils
  • Horizontal and vertival connection
  •  
  • Multi-pin plug
  • 4 … 16 valve positions/max. 16 solenoid coils
  • D-sub
  • Flat cable.
 
Valve terminals > Universal valve terminals > Valve terminals CPV-SC, Smart Cubic
  • Fieldbus direct/CPI interface
  • 4 ... 16 valve positions/max. 16 solenoid coils
  • installation system CPI.
 
Valves > Accessories for valves > Sealing elements and separators
Core product range
  • Cover caps for closing
  • unused connections.
 
Valves > Accessories for valves > Mounting components and inscription labels
  • Mounting attachments for valves
 
Control technology > Documentation

 

 
Control technology > Electrical peripherals
  • Control block
  • SF3 (with Festo fieldbus)
  • SB60
  • SF6 (with DeviceNet)
  • Bus connection Direct Link with CP extension string
  • Input/output modules
  • Digital.