|
|
|
Valves
>
Proportional valves
|
|
- Input pressure 0 ... 50 bar
- Pressure regulation range 0.2... 20 bar, 0.4 ... 40 bar
- Nominal size 2.5 mm
- 3-way proportional pressure regulators
- Analogue setpoint 0 ... 10 V DC, 4 ... 20 mA
|
|
|
|
|
|
|
|
|
|
Control technology
>
Electrical peripherals
|
|
- Comprehensive function integration with technology modules
- Installation variants
- Stand-alone as remote I/O
- With valve terminal VTSA-F
- With valve terminal VTSA
- With valve terminal MPA-L
- With valve terminal MPA-S
- I/O modules
- Optional CODESYS controller
|
|
|
|
Valves
>
Proportional valves
|
|
- Also available on valve terminal MPA-S
- Connection NPT1/8-27, NPT1/4-18, NPT1/2-14
- Flow rate: 380 ... 7000 l/min.
- 3-way proportional pressure regulators
- Choice of 3 regulator settings (fast, universal, precise)
- Display available as option
|
|
|
|
Valves
>
Proportional valves
|
|
- Also available on valve terminal MPA-S
- Connection G1/8, G1/4, G1/2
- Flow rate: 380 ... 7000 l/min.
- 3-way proportional pressure regulators
- Choice of 3 regulator settings (fast, universal, precise)
- Display available as option
|
|
|
|
Valves
>
Proportional valves
|
|
- Freely configurable PID controller
- External sensor input
- Connection: G1/8, G1/4, G1/2 (sub-base)
- Flow rate: 380 ... 7000 l/min.
- 3-way proportional pressure regulators
- Multi-sensor control (cascade control)
- Control characteristics adjustable via FCT
|
|
|
|
Valves
>
Proportional valves
|
|
- With proportional solenoid
- Connection: G1/8, G1/4, G1/2
- Flow rate: 0 ... 8000 l/min.
- 3-way proportional pressure regulators
- Setpoint module available as accessory
|
|
|
|
Valves
>
Proportional valves
|
|
- Connection G1/8
- Flow rate 850 l/min.
- 3-way proportional pressure regulators
- Setpoint module available as accessory
|
|
|
|
Valves
>
Proportional valves
|
|
- _
- Anschluss G1/8, G1/4, G1/2
- Durchfluss 280 ... 5300 l/min
- 3-Wege Proportional-Druckregelventile
? Sollwertmodul als Zubehör verfügbar ?
|
|
|
|
Process automation
|
|
- Pipes
- Hoses
- Plug connectors
- Couplings
- Branching modules
- Protective conduit systems
- Accessories.
|
|
|
|
|
|
- Pipes
- Hoses
- Plug connectors
- Couplings
- Branching modules
- Protective conduit systems
- Accessories.
|
|
|
|
Valves
>
Piezo valves
|
|
- With integrated piezo technology
- QS4 connection or connecting plate
- Flow rate 20 l/min
- 3-way proportional pressure regulators, directly actuated
- Pressure ranges -1 ... 0 bar, 0 ... 0.2 bar, 0 ... 1 bar, 0 ... 2 bar, 0 ... 6 bar
|
|
|
|