Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for pen

Results: 45
Print
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Resistant to most cleaning agents and lubricants
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.7 ... 10.8 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -30 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Individual lengths: Delivered in units of 25, 50, 100, 200 ... 500 m
  • Minimum order: 3,000 m
  • Individual design: Labelled with your company name and/or your part number
  • High recognition factor and simple handling: individual colour selection
  • Choose from 9 basic colours; further colours available on request
    • Simple to order with the configurator
 
Sensors > Pressure and vacuum sensors
  • Pressure -1 to 8 bar
  • Voltage 12 to 30 V DC
  • PNP
  • Pressure switch
  • Vacuum switch
  • Switching status display
  • Adjustable switching point.
 
Control technology > Electrical peripherals
New 7/2019: Additional versions
  • Individual components for the electric terminal CPX
  • Input/output modules
    • digital / analogue

  • Bus node
  • Sub-bases
  • Interlinking blocks
  • End plates.
 
Control technology > Electrical peripherals
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Sensors > Pressure and vacuum sensors
Core product range
  • Extensive range of accessories for every application.
    • Mounting kits
    • Sensor brackets
    • Clips
    • Position marker
 
Process automation > Actuators
  • Pneumatic linear actuator for opening/closing and control applications with integrated positioner. Suitable for linear valves such as knife gate valves, penstock valves and pinch valves.
 
Grippers > Mechanical grippers > Angled grippers
  • The micro-gripper for extremely small installation space
  • Size 8, 12
  • Opening angle 14 ... 18.5°
  • Gripping torque 11 ... 38 Ncm
  • Gripper jaw open
  • Gripper jaw closed
 
Electrical connector technology > Connecting cables > Connecting cables for motors
  • Fieldbus adapter for connection to CANopen or PROFIBUS.
 
Electrical connector technology > Plug connectors > Universal plug connector
  • T-distributor
    • Collects signals between field devices (sensors) and double-assigned controller inputs
    • Distributes signals between double-assigned controller inputs and field devices (actuators e.g. valves)
    • Several variants with plugs, sockets and open cable ends
 
Pneumatic fittings system > Fittings
  • Fast and simple tubing installation with one-hand operation
  • Safe fitting, click noise signals that open and closed positions have been reached
  • Low leakage rate, no scratching of tubing by retaining claws
 
Sensors > Proximity sensors
Core product range
  • Electronic PNP, NPN
  • Reed
  • Pneumatic
  • Configurable
  • Electrical connection M8, M12, open cable end
  • Industry solutions such as ATEX, welding field, 230V and more
 
Grippers > Mechanical grippers > Parallel grippers
  • The micro-gripper for extremely small installation space
  • Size 8, 12 mm
  • Stroke length 2, 3 mm
  • Force 8 ... 13.5 N per gripper jaw
  • Gripper jaws open
  • Gripper jaws closed
 
Process automation > Process valves > Angle seat valves
  • Port DN 13, 1/2"; DN20, 3/4"; DN25, 1"; DN32, 1 1/4"; DN40, 1 1/2"; DN50, 2"
  • G-thread to DIN ISO 228-1 or NPT-thread to ANSI/ASME B 1.20.1 or Rc-thread to DIN 10226-2
  • Medium pressure 0 ... 30 bar
  • Valve function 2/2, NC (Normally Closed), NO (Normally Open), DA (Double Acting
  • Suitable for nearly all media
  • High chemical and thermal resistance
  • ATEX-approval
 
Control technology > Electronic controllers
  • AS-i master gateway
  • Fieldbus interface PROFIBUS DP, CANopen
  • Double address sensing
  • Direct operation
  • Graphic display
  • Comprehensive diagnostics via LED and display
  • Specification 3.0
 
Control technology > Electrical peripherals
  • Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
  • Bus protocols:
    • CANopen
    • PROFIBUS DP
    • DeviceNet®
    • AS-Interface
    • CC-LINK®
    • EtherCAT®
    • EtherNet/IP
    • Modbus®/TCP
    • PROFINET
    • CPI-B
  • Optional: two I-Port interfaces via electrical connection block CAPC for installation system CTEL
 
Process automation > Process valves > Solenoid-actuated media valves
  • Connection 1/4", 3/8", 1/2", 3/4", 1"
  • G thread or NPT thread
  • Pressure range 0.5 ... 40 bar
  • Electrical operation
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • 2/2-way shut-off valve (NC)
  • Sealing material NBR, fluoro elastomer
  • For the actuation of gaseous and fluid media in open circuits
 
Motors and controllers > Accessories for motors and controllers > Connecting cables for motors
  • Fieldbus adapter for connection to CANopen or PROFIBUS.
 
Control technology > Electronic controllers
  • Compact controller with 400 MHz processor
  • CoDeSys provided by Festo
  • 12 digital inputs
  • 8 digital outputs
  • 2 fast counters up to 250 kHz
  • Interfaces USB1.1, CANopen Master,
  • Ethernet 10/100 MBps and optional
  • IO-Link, RS232, RS485/422
 
Process automation > Pneumatic fittings system > Fittings
  • Fast and simple tubing installation with one-hand operation
  • Safe fitting, click noise signals that open and closed positions have been reached
  • Low leakage rate, no scratching of tubing by retaining claws