Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for pl

Results: 339
Print
Process automation
Core product range
  • Pipes
  • Hoses
  • Plug connectors
  • Couplings
  • Branching modules
  • Protective conduit systems
  • Accessories.
 
Process automation > Pneumatic fittings system
Core product range
  • Line connector (fitting) and line connecting components with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.
 
Core product range
  • Pipes
  • Hoses
  • Plug connectors
  • Couplings
  • Branching modules
  • Protective conduit systems
  • Accessories.
 
Pneumatic fittings system
Core product range
  • Line connector (fitting) and line connecting components with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.
 
Electrical connector technology > Plug connectors
Core product range
    • Plug sockets for all solenoid coil designs
    • Time delay insert
    • Illuminating seals and indicator inserts
    • Soldering base for miniature valve PCB mounting
    • Angled plug socket for proportional pressure regulator.
 
Pneumatic drives > Classic
  • Diameter 18, 25, 32, 40, 50, 63, 80 mm
  • Stroke length 10 ... 3000 mm
  • Force 153 ... 3016 N
  • Position sensing
  • Adjustable cushioning
  • Guide variants
    • Ball bearing guide
    • Heavy-duty guide
 
Pneumatic drives > Rodless cylinders > Mechanical coupling
Core product range
  • Guide variants
    • Standard design
    • Plain-bearing guide
    • Recirculating ball bearing guide
  • Diameter: 8, 12, 18, 25, 32, 40, 50, 63 mm
  • Stroke length: 1 ... 8500 mm
  • Force: 30 ... 1870 N
  • Position sensing
  • Various cushioning options
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Weather resistant
  • Resistant to chemicals
  • Resistant to hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.9 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 14 bar
  • Ambient temperature: -30 ... 80° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Pneumatic fittings system > Couplings
  • Connection M3, M5, G 1/8, G 1/4, G 3/8, G 1/2
  • Diameter 2, 3, 4, 6, 9, 13 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
  • Shut-off on one side
  • Shut-off on both sides
  • Safety coupling to ISO 4414.
 
Pneumatic fittings system > Couplings
Core product range
  • AG connection G⅛, G¼, G⅜, G½
  • IG connection G¼, G⅜, G½
  • Barbed fitting connector N9
  • For coupling sockets NPHS
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Individual lengths: Delivered in units of 25, 50, 100, 200 ... 500 m
  • Minimum order: 3,000 m
  • Individual design: Labelled with your company name and/or your part number
  • High recognition factor and simple handling: individual colour selection
  • Choose from 9 basic colours; further colours available on request
    • Simple to order with the configurator
 
Pneumatic fittings system > Couplings
  • Multi-plugs KSV and suitable barbed connectors
  • Multi-sockets KDVF and suitable terminal sockets
 
Valves > Electrically and pneumatically actuated directional control valves > Standards based directional control valves
  • Connection G1/8, ISO size 18mm (02); G1/4, ISO size 26mm (01), ISO size 42mm (1), ISO size 52mm (2)
  • Flow rate 500 ... 2900 l/min
  • Voltage 24 V DC, 110 V AC
  • Sub-base valve
    • Solenoid actuated, pilot actuated
  • Manifold sub-bases
  • Intermediate pressure regulator plates.
  • Flow control plates
  • Vertical pressure shut-off plates
  • Vertical supply plates
  • 90°-connection plates
  • Individual sub-bases.
 
Sensors > Proximity sensors
  • Operating pressure range 1 ... 8 bar
  • Poppet valve design
  • Barbed fitting for 3 mm plastic tubing
  • Pneumatic
 
Electrical connector technology > Plug connectors
  • Plug connector for
    • Fieldbus connection
    • Power supply
    • Electr. inputs/outputs
    • Electr. multi-pin plugs
 
Electrical connector technology > Plug connectors
  • Angled plug socket
    • pressure switch PEV
    • semi-rotary drive DSMI.
 
Valve terminals > Standards based valve terminals > Valve terminals VTSA, ISO 15407-2, ISO 5599-2
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via multi-pin plug
  • Max. 32 valve positions/max. 32 solenoid coils
  • Connection technology:
    • 37-pin Sub-D
    • Terminal strip
    • 19-pin round plug connector
  • Connecting thread NPT.
 
Valve terminals > Standards based valve terminals > Valve terminals VTSA, ISO 15407-2, ISO 5599-2
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via multi-pin plug
  • Max. 32 valve positions/max. 32 solenoid coils
  • Connection technology:
    • 37-pin Sub-D
    • Terminal strip
    • 19-pin round plug connector
  • Connecting thread G.
 
Electrical connector technology > Plug connectors
  • Plug connector for
    • Power supply
    • Electr. inputs/outputs
    • AS-interface
 
Valve terminals > Universal valve terminals > Valve terminals VTSA-F
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via multi-pin plug
  • Max. 32 valve positions/max. 32 solenoid coils
  • Connection technology:
    • 37-pin Sub-D
    • Terminal strip
    • 19-pin round plug connector
  • Flow-optimised
  • Connecting thread: G