Search result for vtus

Results: 5
Print
Valve terminals > Universal valve terminals > Manifold assemblies VTUS
Core product range
  • Flow rate 1000 ... 1300 l/min.
  • Width 25 mm
  • Connection G1/4, NPT 1/4
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Valve terminals > Universal valve terminals > Manifold assemblies VTUS
Core product range
  • Flow rate 600 ... 700 l/min.
  • Width 20 mm
  • Connection G1/8, NPT 1/8
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Valve terminals > Universal valve terminals > Manifold assemblies VTUS
Core product range
  • Flow rate 1600 ... 2300 l/min.
  • Width 30 mm
  • Connection G3/8, NPT 3/8
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Valve terminals > Universal valve terminals
Core product range
  • Flow rate 600 ... 1300 l/min.
  • Width 20, 25 mm
  • Connections G1/8, G1/4, NPT 1/8, NPT 1/4
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Valve terminals > Accessories for valve terminals > Operating components > Universal valve modules
  • Supply plates