Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Bulk Handling

Results: 13
Print
Process automation > Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Motion Terminal
  • Flow rate: 480 l/min
  • Voltage: 24 V DC
  • Pressure: -0.9 ... 8 bar
  • Degree of protection: IP65
  • Sub-base valves
  • Metal manifold rail
  • Fieldbus connection via modular electrical terminal CPX
 
Process automation > Pilot valves
Core product range
  • All solenoid coils can be used on an armature tube
  • Connection: G¼, NPT¼
  • Flow rate: 900 ... 1000 l/min
  • Voltage: 12, 24, 48 V DC, 24, 48, 120, 230 V AC
  • NAMUR port pattern to VDE/VDI 3845
  • Solenoid-actuated, piloted
  • Mechanical spring return
  • Diverse Ex solenoid systems, IEC Ex, FM EX
  • Convertible from 5/2-way function to 3/2-way function
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • Sturdy, elegant valve series that is easy to operate
  • Port G1/8, G1/4
  • Flow rate 500 l/min
  • Pressure range 1.5 ... 8 bar
  • Temperature range −5 ... +50°C
  • Voltage 24 V DC
  • In-line valve
  • Electrically actuated, piloted
  • Pneumatic and mechanical spring return
 
Process automation > Positioners
Core product range
  • Positioner for double-acting quarter turn actuators for control of shut-off or ball valves in process automation.
 
Process automation
Core product range
  • Digital and analogue limit switch boxes with optical display for quarter turn actuators in standard and potentially explosive atmospheres.
 
Pneumatic drives
Core product range
  • Cylinder with piston rod: as a compact cylinder, short stroke cylinder, flat cylinder, round cylinder, miniature cylinder, cartridge cylinder or stainless steel cylinder
  • Specified types in accordance with the ATEX directive are suitable for explosive atmospheres or are made of corrosion resistant stainless steel and therefore particularly easy to clean.
 
Process automation > Actuators
  • Pneumatic linear actuator for opening/closing and control applications with integrated positioner. Suitable for linear valves such as knife gate valves, penstock valves and pinch valves.
 
Process automation > Actuators
Core product range
  • Pneumatic quarter turn actuators according to the rack and pinion or Scotch yoke principle, in aluminium or stainless steel, for automating butterfly valves and ball valves.
 
Process automation > Process valves
  • Connection 1/4", 1/2", clamp
  • G thread or NPT thread
  • Pressure range 0 ... 6 bar
  • Pneumatic actuation
  • 2/2-way pinch valve
  • Aluminium + stainless steel housing (Clean Design)
  • Sealing material EPDM, NBR, silicone
  • For controlling fluid/powder media, solids, and material mixtures
 
Process automation > Compressed air preparation
Core product range
  • Service units for preparing compressed air, consisting of different combinations of units in two series.
 
Process automation > Pneumatic fittings system
Core product range
  • Tubing for a wide range of working environments, including for the food industry, flame-retardant, PWIS-free or media-resistant designs.
 
Process automation > Pneumatic fittings system
Core product range
  • Line connector (fitting) and line connecting components with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.