Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

AS-Interface konforme Produkte

Results: 12
Print
Valve terminals > Electrical peripherals
  • Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
  • Bus protocols:
    • CANopen
    • PROFIBUS DP
    • DeviceNet®
    • AS-Interface
    • CC-LINK®
    • EtherCAT®
    • EtherNet/IP
    • Modbus®/TCP
    • PROFINET
    • CPI-B
  • Optional: two I-Port interfaces via electrical connection block CAPC for installation system CTEL
 
Valve terminals > Universal valve terminals > Valve terminals MPA-S
  • Controlled via AS-interface
  • 2 to 8 valves, freely configurable (max. 8 solenoid coils) with input feedback
 
Valve terminals > Standards based valve terminals > Valve terminals VTSA, ISO 15407-2, ISO 5599-2
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via AS-interface
  • Max. 8 valve positions/max. 8 solenoid coils
  • Connecting thread G.
 
Valve terminals > Standards based valve terminals > Valve terminals VTSA, ISO 15407-2, ISO 5599-2
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via AS-interface
  • Max. 8 valve positions/max. 8 solenoid coils
  • Connecting thread NPT.
 
Valve terminals > Universal valve terminals > Valve terminals VTSA-F
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via AS-Interface
  • Max. 8 valve positions/Max. 8 solenoid coils
  • Flow-optimised
  • Connecting thread: G
 
Valve terminals > Universal valve terminals > Valve terminals VTSA-F
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via AS-Interface
  • Max. 8 valve positions/Max. 8 solenoid coils
  • Flow-optimised
  • Connecting thread: NPT
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Maximum power density
  • Lightweight and compact
  • Width 10 mm
  • Flow rate 400 l/min.
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 14 mm
  • Flow rate 800 l/min.
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 18 mm
  • Flow rate 1600 l/min.
 
Compressed air preparation > Service unit combinations > Series MS modular and configurable
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 1900 ... 5100 l/min
 
Control technology > Electronic controllers
  • AS-i master gateway
  • Fieldbus interface PROFIBUS DP, CANopen
  • Double address sensing
  • Direct operation
  • Graphic display
  • Comprehensive diagnostics via LED and display
  • Specification 3.0
 
Control technology > Electrical peripherals
  • I/O modules
  • Valve interfaces
  • AS-Interface/ fieldbus gateways
  • Addressing devices
  • AS-Interface power supply units